OpenClaw OpenClaw
⌘ K
Loading...

SenseCAP MeshTracker X1 for Meshtastic

SKU
100093876
Rating:
95.5 % of 100
The world's first card-sized Meshtastic® device with dual-band GPS. Built for reliable off-grid communication, MeshTracker X1 is an IP66-rated Meshtastic GPS tracker supporting 863–928 MHz frequencies. Powered by the latest Semtech LR2021 LoRa chip, it features BLE 5.0, USB-C connectivity, up to 5 days of battery life, and a compact, outdoor-ready design.
$49.90
In stock
-
+
Product Details
Wiki & Learn
Reviews