PSK-CM8JL65-CC5 ToF Infrared Distance Measuring Sensor

SKU
101990440
$26.90
In stock
  • 2+: $24.90
  • 50+: $22.90
-
+
  • By detecting the phase difference of the light pulse to perceive the distance between the target, sensor can achieve the millimeter resolution.
  • The unique HALIOS photoelectric detection technology enhances the strong light immunity, adapts to the outdoor strong sunlight environment, has strong temperature adaptability and small drift.
  • Solid solution; limited influence by color of target and Surface roughness and material in testing result.
  • Small size, small photosensitive surface, low product height
  • Connection:4 core, 0.8mm spacing connector

Specification

  • Item: PSK-CM8JL65-CC5
  • Voltage: 5VDC
  • Current: ≤85mA
  • Light source: Infrared LED (850nm)
  • Ambient light: 100.0001x
  • Divergence angle: ±1.4°
  • Output: UART-TTL
  • Response efficiency: 25HZ
  • Testing range: 0.17-8m
  • Resolution: 1mm
  • Repeatability: 6%
  • Detection accuracy: 5%
  • Color sensitivity: ≤10%
  • Temperature: -15 to +55°C
  • Protection level: IP50
  • Material: ABS
  • Connection: 4 core, 0.8mm spacing connector
  • Weight: ≤10g

Connection Diagram:

Dimension:

ECCN/HTS

ECCN 6A992
HSCODE 9031809090
USHSCODE 90318080
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.