Mini Soldering Iron - Europe Standard (Shape-BC2)

SKU
110990481
Rating:
84% of 100
Mini Soldering Iron - Europe Standard (Shape-BC2), mini soldering iron, soldering iron, iron
$74.90
In stock
-
+

notice.png


Mini Soldering Iron, is a small, lightweight, quick heating up soldering pencil for great soldering application. Temperature can be controlled accurate, stable and easy adjusted from 100 to 400 Celsius with STM32. Benefit from dual temperature and accelerated sensors, the solder can be in sleep mode and overheating warning automatically. Soldering iron tips can be replaceable for 4 types and can be programmed software.


Features

  • Portable and lightweight. More convenience for soldering.

  • Easy temperature control

  • Sleep mode, which good for safety use and extend lift of soldering tips.

  • Alert mode, screen appears “warning” when temperature is higher than 400℃.

  • Solder iron tips can be changeable.

  • Software can be rewrote and programmed.

  • The power adapter accepts 100V-240V voltage input.

Specifications

Screen

OLED

USB Port

Micro USB

Power Port

DC5525

Operating Part Dimensions

Length: 96mm, Diameter: 16.5mm

Heating Part Dimensions

Length: 33mm, Diameter: 5.5mm

Weight

33g (power adaptor not included)

Operation Specifications

Power

65W

Adjustable Temperature Range

100℃ - 400℃

Temperature Stability

±2%

Part List

  • Mini Soldering Iron Operating Part x 1

  • Solder iron tip type-BC2 x 1

  • DC5525 power adaptor (Europe Standard) x 1

  • Earth clamps x 1

For technical support and suggestions, please visit our forum.

Technical details

Dimensions 154mm x87mm x60mm
Weight G.W 374g
Battery Exclude

Part List

Mini Soldering Iron Operating Part 1
Solder iron tip type-BC2 1
DC5525 power adaptor (Europe Standard) 1
Earth clamps 1

ECCN/HTS

HSCODE 8515110000
USHSCODE 851511
UPC 841454118367
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Great for SMD !
    Rating
    100%
    Great iron solder for soldering small components and SMD ones.
    Iron tip can be exchanged for smaller or larger ones in a snap (just a little screw to remove it !).
    You can also reflash it with alternative firmware that gives lot more options of setup.
    Perfect tool for hobbyists and professionals.

    Review by

    Posted on

  2.  
    Rating
    20%
    the screw to remove the cover to put in the soldering pin is bald.. so i can't remove the screw.

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
    Watch out for the screw that holds the soldering tip...it was too tight for the Allen-key to turn when I went to install the tip for the first time (1/16-inch size is a better fit than the 1.5mm key supplied)

    Review by

    Posted on

  5.  
    Rating
    100%
    This is a really neat Soldering iron Was a bit skeptical, But bought it, And must say this is a really nice Soldering iron and the best one i owned so far. It is now belonging in my "Mobile repair kit case" due to its awesome size.

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:28

    Hi there~ This one is TS-Y02-246.Regards

    Answer by: admin on 2018-12-18 02:30:28