the AI Hardware Partner
Toggle Nav
Loading...

Soldering Starter Pack(American Standard)

This is a tool kit for beginner

$10.00
Out of stock

PRODUCT DETAILS

This is a tool kit for beginner.Here is a weapon for set foot on the Maker's journey. To help you learn basic soldering skills. It includes Soldering iron(American Standard plug 25W 110V), Soldering iron Stand, Straight Tweezers, Diagonal Pliers, Lead Free Solder wire.

It is convenient to store and carry out basic soldering kit with this pack bag; you may find a perfect doily after spread it out when doing some solder works. The canvas is environmentally friendly, durable and screen-printed with fine patterns. And you can sign your name or make some special marks on the back of the label then a unique pack bag is come out, congratulations!


FEATURES

  • • Store and carry out conveniently

  • • Elegant Appearance

  • • Multifunction

  • • Interactive design


PART LIST

  • • Canvas Tool Pouch

  • • Tweezers-straight

  • • Solder Wire

  • • Diagonal pliers

  • • Soldering Iron Stand

  • • 25W Soldering Iron

Technical details

Dimensions 290mm x105mm x65mm
Weight G.W 689g
Battery Exclude

Part List

Soldering Starter Pack(American Standard) 1

ECCN/HTS

HSCODE 8515110000
USHSCODE 8515110000
UPC 841454102731
EUHSCODE 8531202090
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ