TS-KU Series Solder Iron Tip For Mini Soldering Iron

SKU
404040006
Rating:
95% of 100
TS-KU Series Solder Iron Tip For Mini Soldering Iron, ts-ku solder iron tip, iron tip
Special Price $2.90 Regular Price $7.90
In stock
-
+

Features

  • Easy to assemble

  • Long lifetime to use

  • Ceramic heating core


Specification

  • Material: Ceramic and Steel

  • Type: TS-B2/TS-BC2/TS-D24/TS-KU/TS-C4/TS-K (optional)

  • Dimension: 105.5mm (±0.2mm)

Part List

  • 1 x TS-KU Soldering Iron Tip


Technical details

Dimensions 160mm x50mm x10.5mm
Weight G.W 12g
Battery Exclude

Part List

TS-KU Series Solder Iron Tip For Mini Soldering Iron 1

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.