seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Grove - Thumb Joystick

      Grove - Thumb Joystick

      SKU 101020028
      $6.21$6.90
      7 Available
      ADD TO CART

      Description

      Grove - Thumb Joystick is a Grove compatible module which is very similar to the 'analog' joystick on PS2 (PlayStation 2) controllers. Two direction movements will output different analog signals as they are actually two potentiometers. The resistor is ~10k for each.


      The joystick also has a push button that can be used for special applications. When the module is in working mode, it outputs two analog values representing two directions. The value is restricted in a smaller range (e.g 200~700)compared to the normal joystick that is around 1023 when the button is pushed, so that the MCU can detect the action of pressing. 


      For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

       

      Features

      • Grove Compatible, with 4pin universe 2.0mm connector

      • 5V/3.3V Compatible

      • Analog Output(Maximal value will be got when the button is pushed)

      Technical Details

      WeightG.W 17g    
      BatteryExclude

      Part List

      Grove - Thumb Joystick1
      Grove Cable1

      Reviews

      View History

      Grove - Thumb Joystick

      SKU 101020028
      $6.21$6.90
      7 Available
      ADD TO CART
      • Best-sellers
      • Description
      • Technical Details
      • Learn
      • Reviews
      • Questions and Answers
      • Related
      • View History
      Notify me when it's back in stock
      SUBMIT

      Free shipping on your first order over $50 or more. Discounted items included!

      Invalid email address.
      * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer