5 Inch HDMI Display with USB TouchScreen

SKU
104990243
Rating:
20% of 100
Pre-existing Linux/Windows/Mac drivers 800 x 480 touchscreen Supports Windows XP SP3,Windows 7,Windows 8,Windows 8.1,Windows 10, Android 4.2, Windows CE7, Ubuntu and Debian
$69.00
In stock
  • 10+: $62.10
  • 20+: $58.56
-
+

Utilizing pre-existing Linux/Windows/Mac drivers, this 800 x 480 touchscreen will help you hit the ground running. Resistive touch function give the user full control over any device. Supports Windows XP SP3,Windows 7,Windows 8,Windows 8.1,Windows 10, Android 4.2, Windows CE7, Ubuntu and Debian . Built-in EDID device information very easy to let the equipment correctly identified,USB touch can support functions of the right mouse button and drag and drop.


FEATURES

  • Resolution up to 800 x 480

  • USB resistive touch control

  • Free-driver,Plug and Play

  • Supports Raspbian,Ubuntu Mate,NOOBS with RaspberryPi

  • Supports Debian, Angstrom with BeagleBone

  • Supports Windows/Ubuntu/Mac with PC

  • Supports Intel-Processor Base MiniPC.

  • ULP(Ultra Low Power) consumption backlight


SPECIFICATION

  • Power: 5V Power via USB Micro

  • Display Type: 5" TFT LCD

  • Resolution: 800x480

  • Touchscreen: USB

  • Interface: HDMI & USB 2.0 Full Speed


PART LIST

  • 1 x 5 Inch 800 X 480 HDMI Display with USB Touchscreen

  • 1 x Stylus


DOCUMENT





RELATED PRODUCTS

PiShow 2.4 Inch Resistive Touch DisplayPiShow 2.8" Resistive Touch Display 7 Inch HDMI 1280x800 IPS Display

Technical details

Dimensions 170mm x90mm x40mm
Weight G.W 144g
Battery Exclude

ECCN/HTS

ECCN ERA99
HSCODE 9013803010
USHSCODE 8531200040
UPC 841454117735
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    20%
    Hello,

    I bought with you the LCD and arrived damaged, I requested a solution by mail and they indicated that they would send me a new LCD, but so far I have not received anything.

    I am attending a repsuesta.

    Thank you for your attention.

    Review by

    Posted on

Product Faqs


Sort by