Latching Pushbutton Switch With Power Logo
SKU
311050007
The latching push button with power logo and red LED inside
- 10+: $4.28
YOU MAY LIKE THIS
PRODUCT DETAILS
The latching push button with power logo and red LED inside. It's lightweight and the design is full of technology feeling, easy to used and the usability is powerful. Searching for a nice button switch? It is exactly what you want!
Features
Build-in LED
High quality
Long operating life
Latching operation type
Specifications
Max. Voltage: 250VAC/5A
LED Max. Voltage: 24V
Contact Resistance: ≤50MΩ
Insulation Resistance: ≥100MΩ
Operating Temperature: -25℃ to +55℃
Operating Humidity: 45 to 85%RH
Life: 500,000 cycles+
Electrical Life: 50,000 cycles+
Solder Heat Resistance: 230℃(no more than 3 second)
Documents
Technical details
Dimensions | 50mm x80mm x26mm |
Weight | G.W 11g |
Battery | Exclude |
Part List
Latching Pushbutton Switch With Power Logo | 1 |
ECCN/HTS
HSCODE | 8536500000 |
UPC | 841454116806 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page