Custom Industrial LoRaWAN Tracker Solution for Asset & Personal Tracking

Seeed Studio provides a complete portfolio of enterprise‑ready LoRaWAN trackers designed for indoor/outdoor positioning, long‑life deployment, global compatibility, and large‑scale roll‑outs from POC to commercial delivery.

Serving 100+ Enterprise Clients

Trusted in 20+ Countries

300K+ Devices Deployed

Track Smarter. Locate Anywhere.

Product Portfolio

Credit-card sized, IP65 rated LoRaWAN tracker for seamless indoor/outdoor positioning via GNSS + Wi-Fi + BLE —— powered by a 700mAh battery with essential interactions including LED, buzzer, and SOS button.

IP67-rated LoRaWAN tracker for asset tracking with global LoRaWAN and Bluetooth 5.1 support —— featuring a built-in 3-axis sensor and anti-tamper button for motion and security monitoring.

Open-source LoRaWAN development boards, kits and device for rapid prototyping and programming, supporting GNSS, Wi-Fi, and Bluetooth positioning.

  • Rich GPIOs & Grove-compatible
  • Built-in Temp/humidity + 3-axis accelerometer
  • Supports solar or battery power
  • Rich GPIOs & Grove-compatible
  • Built-in Temp/humidity + 3-axis accelerometer
  • Built-in Temp/light + 3-Axis accelerometer
  • Battery power       
  • LED/buzzer/SOS button
  • IP65-rated

All-in-one LoRaWAN tracking solution including BLE beacons and LoRaWAN gateways, enabling seamless indoor/outdoor positioning with high reliability.

  • Open-source
  • Built-in LoRaWAN network server
  • AWS, TTN, Chirpstack, etc. compatible
  • Up to 10 km of LoRaWAN coverage
  • WiFi/Ethernet/4G connection supported
  • IP65-rated
  • 2400mAh, more than 5 years battery life
  • Up to 120 meters in open area
  • IP68-rated & IK08 impact-resistant
  • 4000mAh, more than 7 years battery life
  • Up to 75 meters in open area

Key Application Scenarios

Use case-driven outcomes to help decision-makers quicklyvalidate fit and ROI

Industrial Asset Management

Challenge: High-value asset loss & maintenance cost

Solution: T2000 Series + LoRaWAN Gateway + Dashboard

Impact: Reduce search & maintenance time from hoursto minutes

Warehousing & Logistics

Challenge: Shipment loss & operational errors

Solution: Bluettooth/WI-Fi assist positioning + T1000/T2000 series

Impact: Higher throughput & lower failure rate

Worker/Student Safety & Emergency Alert

Challenge: Risks to onsite personnel safety

Solution: T1000 Series + instant alerts

Impact: Faster incident response & better safety compliance

Livestock Asset Protection

Challenge: Asset loss and inefficient tracking across vast,remote ranches

Solution: T2000 series, GNSS+ years of battery life

Impact: Reduced livestock loss and significant savings on maintenance

Custom Tracker Design & Full-Lifecycle Manufacturing

Accelerate your vision with end-to-end custom services. Poweresd by our ODM experience, we turn your LoRaWAN & tracker, badge, or tag concepts into market-ready products in 4-20 weeks.

White Label & Custom Enclosure

Your preferred enclosure, color, packaging etc.

Function Add-on or Function Removal

The button, sensors, firmware, battery life etc.

Verticle Certifications for Your Region

Certifications for different regions and purposes

END-TO-END ODM ROADMAP

Real-World Deployment

Proven in diverse environments — from urban safety to agriculture, logistics, and outdoor recreation.

Motorcycle Security & Daily Monitoring

Using the SenseCAP T1000 to track motorcycle movement and location for everyday security and anti-theft monitoring.

Ski Resort Safety & Slope Awareness

Deploying the SenseCAP T1000 at ski resorts to ensure customer safety and enhance location awareness on the slopes.

Night Walking Safety

Using the SenseCAP T1000 for continuous tracking to support enhanced personal safety for women walking alone at night.

Livestock Tracking & Smart Farming

Using the SenseCAP T1000-A to monitor sheep behavior and movement to enable smarter and more efficient farm management.

Tell Us About Your Project

Get your tailored quote, product recommendations, and PoC cost estimate within 2 business days.