
Note:
SenseCAP T1000 series are compact LoRaWAN trackers ideal for general tracking, personnel monitoring and rescue. While SenseCAP T2000 series are more rugged asset trackers with larger battery capacity and industrial features like IP67 and ATEX, making them suitable for harsh or long-term outdoor deployments.
Parameter | Specification |
Product Model | T2000-C |
LoRa Frequency Band | EU868, US915, IN865, AU915, AS923, KR920, RU864 |
Positioning Method | GNSS:L76K GPS L1 C/A, QZSS L1: 1575.42 MHz GLONASS L1: 1602.5625 MHz BeiDou B1: 1561.098 MHz |
BLE: nRF52840 Bluetooth 5.0 | |
Operating Temperature | -20 ~ 60℃ |
Charging Temperature | 0 ~ 45℃ |
Power Supply | 0.5W Solar Panel + Rechargeable battery |
Battery Type / Capacity | Ternary lithium battery (INR18500np) / 4000mAh |
Enclosure Material | PC + 10% Glass Fiber |
3-Axis Accelerometer | 3-Axis Accelerometer to detect movement |
Protection Rating | IP67 |
Dimensions | 117x65x30mm |
Weight | 180g |
Certification
| FCC CE |
SenseCAP T2000 Series Asset Trackers are the ideal solution for managing high-value, dynamic assets in outdoor environments. They are widely used in:
SenseCAP Asset Tracker T2000 | x1 |
Magnetic | x1 |
Screw Installation Kit | x1 |
3M Sticker | x1 |
Quick Start | x1 |
SenseCAP T2000-C is a solar-powered LoRaWAN asset tracker (862–930 MHz) with a rechargeable battery continuously charged by the solar panel, ensuring perpetual operation. Featuring intelligent power management system, IP67 protection, and an active anti-tamper alarm, it enables reliable long-term outdoor asset tracking.