Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Bluetooth® LE 5.0
  • Long battery life: More than 7 years (In default configuration).
  • Rugged and Durable: IP68 waterproof and IK08 impact-resistant for harsh conditions
  • Long-distance transmission: Up to 75 meters in open areas.

BLE Indoor/Outdoor Positioning System

The Global Positioning System (GPS) has proven its ability to locate people outdoors. Now, the use of Bluetooth beacons reduces power consumption and makes accurate, low-power indoor/outdoor positioning possible. Combined with SenseCAP T1000 Tracker ,it is possible to build an indoor/outdoor positioning solutions.

SenseCAP T1000 is a compact LoRaWAN® tracker that utilizes GNSS/Wi-Fi/Bluetooth for precise indoor & outdoor location tracking. It's ideal for a variety of location-based applications.

Deploy Bluetooth beacons in your target area, the tracker receives the signal sent by the beacon, and the positioning accuracy is at the meter level (2-3 meters). It can realize functions such as asset tracking, route planning, reverse car search, etc., and can be integrated into applets and APPs.

 

SenseCAP T1000 is a compact LoRaWAN® tracker that utilizes GNSS/Wi-Fi/Bluetooth for precise indoor & outdoor location tracking. It's ideal for a variety of location-based applications.

 

Specification

Material

ABS+PC

Chip

nRF52 series

IP rate

IP68

IK Rate

IK08

Dimension(LWH)

115×100×29mm

Weight

169.1g(include battery)

Battery

Lithium-ion battery, 4000mAh

Battery life

More than 7 years

(In default configuration).

Working temperature

40~85°C

Working Humidity

0~95%RH, no condensation

Bluetooth Version

BLE 5.0

Bluetooth Protocol

iBeacon

Broadcasting Power

-40~+4dBm

Broadcasting Interval

100ms~5s

Broadcasting Distance

Up to 75 meters in open areas

Application

  • Stores
  • School
  • Offices
  • Parking lot

Certification

HSCODE9014800090
USHSCODE8517620090
UPC
EUHSCODE9405413910
COOCHINA

BC02 Outdoor Bluetooth Location Beacon for SenseCAP Tracker

SKU 113991456

A rugged Outdoor Bluetooth Location Beacon for location-based services, asset tracking, navigation, and other applications, especially for  SenseCAP T1000 Tracker and   SenseCAP T2000 Tracker.

USD$16.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy