Product Details
Wiki & Learn
Reviews
Download PDF

Description

A BLE (Bluetooth Low Energy) Location Beacon is a small wireless device that transmits Bluetooth signals at regular intervals. These signals can be detected by Bluetooth-enabled devices, such as SenseCAP T1000 Tracker, allowing them to determine their proximity to the beacon, building a location-based solution for indoor positioning, asset tracking and other applications.

 

LoRaWAN Immediate Emergency Alerts and Responses Solutions 
Learn how Bluetooth Location Beacon supports the LoRaWAN Immediate Emergency Alerts and Responses Solutions with precise indoor positioning

Features

  • Bluetooth® LE 5.0
  • Long battery life: Replaceable lithium battery, more than 5 years (0dBm/500ms in default configuration).
  • Long-distance transmission: Up to 120 meters in open areas.
  • High compatibility: Compatible with iOS 7.0+ and Android 4.3+ systems

BLE Indoor Positioning System

GPS has proven its ability to locate outdoors. Now, we also tend to move to indoor positioning, and Bluetooth beacons make indoor precise positioning possible. Combine with SenseCAP T1000 Tracker to build an indoor positioning solution.

Deploy Bluetooth beacons in your target area, the tracker receives the signal sent by the beacon, and the positioning accuracy is at the meter level (2-3 meters). It can realize functions such as asset tracking, route planning, reverse car search, etc., and can be integrated into applets and APPs.

 

SenseCAP T1000 is a compact LoRaWAN® tracker that utilizes GNSS/Wi-Fi/Bluetooth for precise indoor & outdoor location tracking. It's ideal for a variety of location-based applications.

 

Specification

Chip

nRF52 series

Bluetooth protocol

BLE 5.0

Broadcasting range

120m

Tx Power

-30~+4dBm,default is 0dBm

Adv Interval

100ms~10s,default is 500ms

Battery

Lithium battery, 2400mAh

Working temperature

-30~60°C

Dimension(L*W*H)

Φ50*20.5mm

Dimension

 

Applications

  • Stores
  • School
  • Offices
  • Conferences
  • Logistics
  • Home Automation

Certification

HSCODE9014800090
USHSCODE9014801000
UPC
EUHSCODE9405413910
COOCHINA

BC01 Indoor Bluetooth Beacon for SenseCAP Tracker

SKU 113991194

A BLE Location Beacon for location-based services, asset tracking, navigation, and other applications, especially for  SenseCAP T1000 Tracker and  SenseCAP T2000 Tracker.

USD$10.80
$12.00
Save $1.20(10%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy