Heavy Rainfall | Extreme Temperature | Excessive Dust | High Humidity
Subscribe NOW For Updates
Watch Demo

IP66 Professional outdoor protection,IP66 rating -40 ~ +80℃.
19Ah Ultra-low power consumption,built-in 19Ah battery for long life.
10km Up to 10km data transmission

Broad line of 100+ sensors to adapt to any scenario, encompassing pressure, weather, air quality, soil , light intensity, water quality, image ensuring comprehensive environmental monitoring across various industries, from agriculture to automation.

* 1 minute / 3 steps to configure on SenseCAP APP
* Update settings across fleets in 1 click with Bluetooth
* Easy to integrate with your own network and application with open approach
Wireless LoRaWAN Sensors Wireless LoRaWAN DTU Gateways Digital Platform with AI Engine
Wireless LoRaWAN Sensors
2KM in urban scenes and 10KM in line of sight scenes
Battery life of up to 10 years with built-in 19Ah battery
IP66 and superior stability, suitable for harsh environments
Rich collection of Sensors for air, liquid, weather, soil etc




Weather
Learn more about this Product Line
Learn More
View More Products
Wireless LoRaWAN DTU
2KM in urban scenes and 10KM in line of sight scenes
IP66 and superior stability, suitable for harsh environments
Supports all MODBUS-RTU RS485/Analog(4~20mA/0~10V) / GPIO(level/pulse) sensors
Battery-Powered or Connect to a 12V External Supply
Learn More
Gateways


Learn More
View More Products
Digital Platform with AI Engine
2KM in urban scenes and 10KM in line of sight scenes
Battery life of up to 10 years with built-in 19Ah battery
IP66 and superior stability, suitable for harsh environments
Rich collection of Sensors for air, liquid, weather, soil etc




Weather
Learn more about this Product Line
2KM in urban scenes and 10KM in line of sight scenes
IP66 and superior stability, suitable for harsh environments
Supports all MODBUS-RTU RS485/Analog(4~20mA/0~10V) / GPIO(level/pulse) sensors
Battery-Powered or Connect to a 12V External Supply


Nantou Ancient Town Revitalization
More >>
Upgrade the Monitoring System for Chicken House to Automate Anomaly Detection
More >>
500+ SenseCAP LoRaWAN Devices Deployed to Mitigate Urban Heat Island in Cagliari Italy
More >>
SenseCAP LoRaWAN Devices Provide Remote Real-Time Monitoring for Silos in Denmark
More >>
Rice Pest and Disease Monitoring Solution to Ensure a Bountiful Harvest
More >>
A Pig Live Stream to monitor animal behavior and living environment
More >>
Intelligent Fermentation Control Platform for Baijiu Distillery
More >>
OPEN Sustainable Agriculture Experiment with SenseCAP on Jamaica Farms
More >>