SEEEDASH (Mobile APP & Web) SEEEDASH (Mobile APP & Web)
The hub for your Sticky
from anywhere. 你的 Sticky 控制中心
随时随地。
Manage your Sticky from your phone or browser. Push notes, to-dos, weather, and photos to your Sticky right from your fingertips — all at a glance. Manage your Sticky from your phone or browser. Push notes, to-dos, weather, and photos to your Sticky right from your fingertips — all at a glance.
Seeedash App
Available for iOS 14+ and Android 8+. 支持 iOS 14+ 和 Android 8+。
SEEEDASH Web
Create custom dashboard designs for your Sticky, right from the browser.
Seeedash at a Glance 一切尽在掌握。
Easy One-Time Setup 一次配网,永久使用
Pair via Bluetooth, connect to Wi-Fi, and you're done. Sticky runs on its own after that. 通过蓝牙配对、连接 Wi-Fi,即可完成。之后 Sticky 独立运行。
Manage Multiple Sticky Devices 多设备管理
Find, name, and organize all your Sticky devices — from one app. 在一个 App 中查找、命名和管理所有 Sticky 设备。
Remote Content Push 远程内容推送
Send notes, to-dos, shopping lists, and even images — from anywhere, straight to your Sticky. 便签、待办、购物清单甚至图片,随时随地推送到 Sticky。
Sticky Mini Apps Sticky 小程序
Browse and install mini-apps for your Sticky — weather, clock, notes, to-dos, and more. One-tap install, right on the screen. 浏览并安装 Sticky 小程序——天气、时钟、便签、待办等。一键安装,即刻上屏。
Voice AI (When You're Away) 语音 AI(远程使用)
Use voice in the Seeedash app to add tasks and notes. AI turns your words into content and sends it to Sticky. 在 Seeedash App 中用语音添加任务和便签。AI 将语音转化为内容并推送到 Sticky。
Alerts & OTA Updates 告警与 OTA 更新
Get notified when battery is low or a device goes offline. And receive firmware updates seamlessly. 电量低或设备离线时收到通知,固件更新无缝推送。