Back to Playground
Ereader
CrossInk
E-reader firmware with flexible typography and reading statistics.
1.5.1 Stable
Learn More
Step 1
Version and setup
E-reader firmware with flexible typography and reading statistics.
- Device connection: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge.
- Installation: The standard option writes the complete four-part CrossInk package.
- Storage: Insert a compatible microSD card for books, settings, reading progress, and generated data.
Step 2
Flash to device
Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.
Flash device 0%
Connect your reTerminal Sticky with a USB data cable first.