Back to Playground
Ereader
CrossLink Pixel
Pixel-style e-reader firmware focused on smooth reading and Chinese text layout.
- Source 来源
- CrossLink official website
4.2.1 Stable
Learn More
Step 1
Version and setup
Pixel-style e-reader firmware focused on smooth reading and Chinese text layout.
- Before installation: This package requires a reTerminal Sticky with 32 MB flash. Back up device data before replacing the first 16 MB of flash.
- Installation: Connect the device with a USB data cable and use desktop Chrome or Edge. Write the complete CrossLink Pixel image at offset 0x0.
Step 2
Flash to device
Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.
Flash device 0%
Connect your reTerminal Sticky with a USB data cable first.