Back to Playground
Ereader
CrossMux
Open-source e-reader firmware with an apps hub, tools, games, and multilingual support.
- Author 作者
- CrossMux
1.6.0 Stable
Learn More
Step 1
Version and setup
Open-source e-reader firmware with an apps hub, tools, games, and multilingual support.
- Device connection: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge.
- Installation: The standard option writes the complete four-part CrossMux package.
Step 2
Flash to device
Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.
Flash device 0%
Connect your reTerminal Sticky with a USB data cable first.