Back to Playground

Ereader

CrossPoint Reader

Transform your Sticky into a portable open-source e-reader.

Author 作者
CrossPoint Reader
1.6.0 Stable Learn More
CrossPoint Reader logo

Step 1

Version and setup

Transform your Sticky into a portable open-source e-reader.
  • Device connection: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge.
  • Installation: The standard option writes the complete four-part CrossPoint Reader package.

Step 2

Flash to device

Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.

Flash device 0%

Connect your reTerminal Sticky with a USB data cable first.