Back to Playground

Writing

Draftling

Distraction-free writerdeck: edit Markdown on Sticky with any Bluetooth keyboard and sync with Git.

Author 作者
clackups
Source 来源
Draftling
1.0.16 Stable Learn More
Draftling editing a Markdown file on reTerminal Sticky with a Bluetooth keyboard

Step 1

Version and setup

Distraction-free writerdeck: edit Markdown on Sticky with any Bluetooth keyboard and sync with Git.
  • Device connection: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge.
  • Installation: The package writes the bootloader, partition table, OTA data, and Draftling application. It uses a dual-OTA partition layout, so the device can move between Draftling and other Sticky firmware without extra steps.
  • Storage and keyboard: Insert a microSD card for your documents. Press F1 on a paired Bluetooth keyboard to open the menu; holding the Power button for 2 seconds forgets all stored keyboards.

Step 2

Flash to device

Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.

Flash device 0%

Connect your reTerminal Sticky with a USB data cable first.