Back to Playground
Ereader
EDC Book
An offline e-reader with flexible typography, Chinese vertical typesetting, and touch controls for reTerminal Sticky.
- Author 作者
- mengxiyou
- Source 来源
- EDC Book official project website
3.1.1 Stable
Learn More
Step 1
Version and setup
An offline e-reader with flexible typography, Chinese vertical typesetting, and touch controls for reTerminal Sticky.
- Connect and install: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge. Install the complete image at offset 0x0. Back up settings before installation: this full image replaces the internal firmware, fonts, and filesystem.
- Prepare your books: Copy DRM-free books to a microSD card using a card reader, insert it into Sticky, and open a book from the file browser. Wi-Fi file management is also available. Sticky does not expose a USB mass-storage drive.
- Firmware license: The firmware binary is public and may be used and redistributed freely. Source code is not provided. Third-party components remain covered by their respective licenses. See LICENSE.txt in the Registry entry.
Step 2
Flash to device
Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.
Flash device 0%
Connect your reTerminal Sticky with a USB data cable first.