Back to Playground

Voice Notes

Followup

Capture ideas, to-dos, and notes by voice, then transcribe and organize them with Gemini.

Author 作者
ALXV Labs
Source 来源
Followup project
0.1.0 Experimental Learn More
Followup notes interface running on reTerminal Sticky

Step 1

Version and setup

Capture ideas, to-dos, and notes by voice, then transcribe and organize them with Gemini.
  • Device connection: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge.
  • Installation: The package writes the complete Followup image from flash offset 0 on the 32 MB device.
  • Followup setup: Use a microSD card for local data storage. Wi-Fi and a Gemini API key are required for transcription and summarization.

Step 2

Flash to device

Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.

Flash device 0%

Connect your reTerminal Sticky with a USB data cable first.