Back to Playground
Ereader
Inx Pro
A focused open-source e-reader experience for reTerminal Sticky.
1.0.0 Stable
Learn More
Step 1
Version and setup
A focused open-source e-reader experience for reTerminal Sticky.
- Device connection: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge.
- Installation: This package is a complete merged Sticky image. Use the erase option when replacing another firmware.
- Storage: Insert a compatible microSD card for books, dictionaries, fonts, settings, and generated data.
Step 2
Flash to device
Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.
Flash device 0%
Connect your reTerminal Sticky with a USB data cable first.