Back to Playground

Ereader

JHONI Tools

A distraction-free e-reader with calculators, lists, calendar notes, QR tools, sales tracking, Gutenberg, and more.

Author 作者
JHONI
Source 来源
JHONI Tools
1.0.0 Stable Learn More
A distraction-free e-reader with calculators, lists, calendar notes, QR tools, sales tracking, Gutenberg, and more.

Step 1

Version and setup

A distraction-free e-reader with calculators, lists, calendar notes, QR tools, sales tracking, Gutenberg, and more.
  • Device connection: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge.
  • Installation: This package is a complete merged Sticky image. Use the erase option when replacing another firmware.

Step 2

Flash to device

Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.

Flash device 0%

Connect your reTerminal Sticky with a USB data cable first.