Back to Playground
Productivity
Moments
Context aware dashboards. Just like TRMNL, but dashboards update automatically based on context.
1.0.0 Stable
Learn More
Step 1
Version and setup
Context aware dashboards. Just like TRMNL, but dashboards update automatically based on context.
- Device connection: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge.
- Installation: This package writes each uploaded file to the flash offset recorded in the manifest.
Step 2
Flash to device
Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.
Flash device 0%
Connect your reTerminal Sticky with a USB data cable first.