Back to Playground 返回 Playground
Official firmware 官方固件
Choose a release, set your flash options, and keep the serial monitor open while Sticky comes back to life. 选择版本、设置烧录参数,并在 Sticky 重启运行时保留串口监视器。
Step 1 步骤 1
Version and setup 版本与准备
Install the official Seeedash-ready firmware for reTerminal Sticky, pulled straight from the latest build. 安装适配 Seeedash 的 reTerminal Sticky 官方固件,直接从最新编译版本拉取。
Step 2 步骤 2
Flash to device 烧录到设备
Merged releases write the full image from 0x0. Older partitioned releases can use Erase flash + flash for a full restore. 合并固件版本会从 0x0 写入完整镜像。旧版分区固件可用擦除后烧录做完整恢复。
Flash device 烧录设备 0%
Connect your reTerminal Sticky with a USB data cable first.
Font Tool 字体工具
Conversion parameters 转换参数
Upload a .ttf, .otf, .ttc, or .otc font file, configure the parameters, then export one .fpack system font package for the reTerminal Sticky's e-ink display. 上传 .ttf、.otf、.ttc 或 .otc 字体文件,配置参数,然后导出一个适用于 reTerminal Sticky 墨水屏的 .fpack 系统字体包。
Preview & export 预览与导出
Load a font file to begin.
Progress 进度 0%
Font file 字体文件 - Family - Style - Char count 字符数量 - Mode 模式 Common characters常用字符 Missing preview glyphs预览缺字 -
Preview 预览
E-Ink Preview
1bpp Render Output
The package contains 18, 30, and 44 px V2.2 indexed font data for firmware-side size matching. 字体包包含 18、30、44 三档 V2.2 索引字体数据,供固件按字号匹配。
.fpack system font package系统字体包 · Click for details点击查看详细结构
FNTB V1 directory + V2.2 font bins