Back to Playground

Community Firmware

SD Card Debugger

Inspect, diagnose, manage, and initialize SD cards directly on reTerminal Sticky.

Author 作者
Lukilyy
Source 来源
SD Card Debugger
1.0.0 Stable Learn More
Inspect, diagnose, manage, and initialize SD cards directly on reTerminal Sticky.

Step 1

Version and setup

Inspect, diagnose, manage, and initialize SD cards directly on reTerminal Sticky.
  • Device connection: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge.
  • Installation: This package is a complete merged Sticky image. Use the erase option when replacing another firmware.

Step 2

Flash to device

Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.

Flash device 0%

Connect your reTerminal Sticky with a USB data cable first.