Back to Playground

Games

Sticky Arcade

Play 17 touch games and read DRM-free EPUB books offline on reTerminal Sticky.

Author 作者
Dan Podeanu
2.0.0 Stable Learn More
First Sticky Arcade selector page captured from a reTerminal E1005

Step 1

Version and setup

Play 17 touch games and read DRM-free EPUB books offline on reTerminal Sticky.
  • Device connection: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge.
  • Clean installation: Erase the device when installing Sticky Arcade over another firmware. The package writes one complete 32 MB ESP32-S3 merged image from flash offset 0.
  • First boot: Choose English, Spanish, French, German, or Simplified Chinese. The language can be changed later from the selector settings cog.
  • Offline use: All 17 games run offline. Insert a microSD card only when browsing and reading supported DRM-free EPUB 2/3 books.

Step 2

Flash to device

Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.

Flash device 0%

Connect your reTerminal Sticky with a USB data cable first.