Back to Playground

Magic: The Gathering

An Epaper Magic: The Gathering lifecounter for Seeedstudio reTerminal Sticky

An Epaper Magic: The Gathering lifecounter for Seeedstudio reTerminal Sticky

Author 作者
ink
Source 来源
sticky-lotus
1.1.5 Stable Learn More
Sticky lotus running on reTerminal Sticky

Step 1

Version and setup

An Epaper Magic: The Gathering lifecounter for Seeedstudio reTerminal Sticky

Step 2

Flash to device

Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.

Flash device 0%

Connect your reTerminal Sticky with a USB data cable first.