Back to Playground

Notes

Sticky MicroNotes

Distraction-free notes on Sticky with a BLE keyboard and Wi-Fi file transfer.

Author 作者
LowFlowIO
Source 来源
Sticky MicroNotes
1.0.0 Experimental Learn More
Sticky MicroNotes home menu on reTerminal Sticky

Step 1

Version and setup

Distraction-free notes on Sticky with a BLE keyboard and Wi-Fi file transfer.
  • Device flashing: Connect your reTerminal Sticky with a USB data cable and use desktop Chrome, Firefox or Edge +your preferred esp32 flasher
  • Installation: This package writes a full Sticky image from flash offset 0 (bootloader, partition table, and app). Use DIO 40 MHz.
  • After flashing: Insert a microSD card, pair a BLE keyboard, join a 2.4GHz Wi-Fi network, write some notes, manage notes at http://sticky.local (on the same network)

Step 2

Flash to device

Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.

Flash device 0%

Connect your reTerminal Sticky with a USB data cable first.