Back to Playground
Dashboard
Tesserae
Self-hosted e-ink dashboards with widgets, Home Assistant, calendars and touch controls, rendered by your own server.
- Author 作者
- Kayden D'Mello
- Source 来源
- Tesserae
1.62.3 Stable
Learn More
Step 1
Version and setup
Self-hosted e-ink dashboards with widgets, Home Assistant, calendars and touch controls, rendered by your own server.
- Device connection: Connect reTerminal Sticky with a USB data cable and use desktop Chrome or Edge.
- Installation: The package writes the bootloader, partition table, OTA data and application at their own offsets. Choosing the erase option clears the whole flash first; without it, existing Wi-Fi credentials in the NVS region are kept.
- Tesserae server: This firmware needs a Tesserae server on your network (Docker image or Home Assistant App). Install it first at https://docs.tesserae.ink/install/server/ and note its URL.
- First boot: On first boot the Sticky opens a Wi-Fi captive portal. Join it, enter your Wi-Fi details and the Tesserae server URL, and the device registers itself and appears under Settings, Devices.
- Updates: Later versions arrive over the air from your Tesserae server. The same package can also be flashed from https://tesserae.ink/flash.
Step 2
Flash to device
Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.
Flash device 0%
Connect your reTerminal Sticky with a USB data cable first.