Back to Playground

Agent

tiny

A voice + touch agent surface for reTerminal Sticky — your tiny.technology agent, on e-ink, in your pocket.

Author 作者
Cagatay Cali
0.28.0 Experimental Learn More
tiny's home screen on reTerminal Sticky — the real 800×480 framebuffer with the agent conversation canvas, glance cluster and message bar

Step 1

Version and setup

A voice + touch agent surface for reTerminal Sticky — your tiny.technology agent, on e-ink, in your pocket.
  • Device connection: Connect reTerminal Sticky with a USB-C data cable and use desktop Chrome or Edge. Pick the port called "USB Single Serial" (the CH343 bridge, no driver needed).
  • Clean installation: Accept the erase prompt. The first install wipes the whole flash including Seeed's factory demo (dump it first if you want it back — see Recovery in the docs) and starts with an empty settings store. From then on updates arrive over the air into the other A/B slot with rollback.
  • First boot: Wi-Fi and pairing on the glass: The device walks you through setup on its own screen: scan the QR with your phone to join the tiny-XXXX setup network (password tinysetup) and open http://192.168.4.1, or tap "Type it here" to pick a network from the on-glass scan list and type the password on the e-ink keyboard. Then pair it to your tiny.technology account and take the one-screen tour. No app required.
  • What it needs: 2.4 GHz Wi-Fi and a tiny.technology account (free). The intelligence runs server-side; without Wi-Fi the device keeps its local pages (home, status, sensors, settings, gallery) and the last card on the glass, but cannot answer questions.

Step 2

Flash to device

Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.

Flash device 0%

Connect your reTerminal Sticky with a USB data cable first.