Back to Playground

Ereader

Toybox

An EPUB reader, notes you pin to the e-paper, six games and everyday tools.

Author 作者
z4b333
Source 来源
sticky-toybox
1.4.4 Beta Learn More
Toybox running on a reTerminal Sticky, showing the Utility drawer: coin, dice, random, picker, timer and recipes

Step 1

Version and setup

An EPUB reader, notes you pin to the e-paper, six games and everyday tools.
  • Device connection: Connect reTerminal Sticky with a USB-C data cable and use desktop Chrome or Edge. A charging cable will not do.
  • Installation: The package writes the bootloader, partition table, OTA data block and application. Leave the erase-device box unchecked: unchecked, notes, settings and saved reading positions survive a reinstall.
  • First boot: Hold either side button while it powers on to reach the service screen, which reports the buses and can correct the screen or touch orientation.
  • Storage: On a FAT32 card: books in /books, pictures in /wallpapers, recipes in /recipes, and notes and flashcard decks in /notes and /decks.

Step 2

Flash to device

Both modes verify and write the complete firmware package described by the selected manifest. Full flash erase only runs in the erase mode.

Flash device 0%

Connect your reTerminal Sticky with a USB data cable first.