reServer, as a milestone product of reThings family, is extremely compact and powerful. This smart tiny server is able to work easily and efficiently from the edge to the cloud .
SPEED FOR CREATIVITY
(Available with High-performing versions only)
All-new Intel Iris Xe graphics delivers transformational GPU performance to support greater speed for designers and creators. They can design and build complex files in stunning detail, and export 4K files quickly and easily with Intel’s new AI Matrix Engine. Plus, they’ll notice impressive encoding performance.
Enable Max CPU Power
Vapor Chambers heatsink dissipates heat by phase transition of liquid. It can work more efficiently to maintain the best operating temperature of CPU. Compared with cooper board, VC board of the same size improves the heat-sinking performance by at least 40%.
At the same time, VC heatsink has less limits for working space and angles.
At the same Air Volume Flow, lower case-to-ambient thermal resistance(RCa) means better heat dissipation capacity
Unleash The Potential
(Available with High-performing versions only)
Thunderbolt 4™ brings lightning speed and performance to the USB Type-C, creating one thin, reversible compact port that delivers the fastest connection to any dock, display, and peripheral device, including billions of USB devices.
Edge Computing Solution
reServer supports LoRa technology, making it able to connect to massive sensors. It can be applied as an edge computing center for all scenarios that require vast data collecting and processing on the edge. The expandability of 5G technology is useful in places where there isn’t always reliable internet connectivity, such as on a farm or in a location with spotty service.
* To get LoRa and 5G connectivity, optional modules are needed.