One-stop temperature and other multi-factor environmental monitoring solutions for successful greenhouse strawberry seedlings
Lack of real-time monitoring information on environmental factors such as temperature in strawberry greenhouses leading to failure of greenhouse strawberry seedlings?
Too many IoT devices for multi-factor environmental monitoring in greenhouse seems not smart enough and hard to manage?
Challenges
Strawberry seedlings in greenhouses, temperature control is key:Greenhouse strawberry cultivation in high-latitude areas like Liaoning, China, or Canada requires precise temperature management. The optimal temperature range is 15-25°C, with germination possible at 5°C. Sprouts can freeze below -7°C and die below -10°C, necessitating careful control to prevent damage from temperature fluctuations.
Humidity and Lighting Management also matter:Maintaining optimum humidity levels (70% soil moisture, adjusted to 60% during flowering and 80% during fruiting) and carefully monitoring light supplementation are critical to maximising strawberry yields and preventing problems with plant and fruit size, especially in high humidity glasshouses and during cold seasons.
With the development of IoT and sensor technology, a wide variety of environmental sensors suitable for use in agricultural greenhouses have been developed. However, sensors from different manufacturers require a lot of manpower for deployment, management, and subsequent maintenance.
See what Seeed can provide:
One device, complete all the greenhouses multi-element environmental monitoring for successful strawberry seedlings:
The device supports multiple measurement elements such as temperature, humidity, light, etc. It also supports up to 10 Modbus RTU RS485 sensor extensions, providing access to most sensor types on the market. If the communication signal is weak or lost, tens of thousands of sensor readings can be cached locally until communication is restored and then uploaded to the server or exported locally, greatly reducing the risk of data loss.
Data management system is equipped(需要软件界面展示配图):through the system to achieve multi-device management, real-time data unified view analysis, the system also supports the account segmentation management function.
Why Seeed Studio?
High Temperture monitoring accuracy and comprehensive Environmental Sensing
Temperture monitoring accuracy of the device can reach ±0.1℃. Besides, it integrates sensors for humidity, light intensity, carbon dioxide, and more. Various sensor models are available to meet specific needs.
Affordable and User-Friendly
With prices in the thousand-yuan range, the device is cost-effective and easy to use. Its compact size allows for flexible installation, and it requires minimal learning effort, making it accessible for individual farmers.
Versatile Power Supply
The device offers dual power options: built-in solar panels with a 5200mAh battery or an external constant power supply. It operates for over two weeks on battery power alone, ensuring reliability.
Easy Maintenance and Remote Upgrades
Support for OTA (Over-The-Air) remote upgrades simplifies maintenance and keeps the device up-to-date.
Industrial-Grade Durability
Designed for harsh environments, the device functions in temperatures from -20°C to +60°C (0°C to 50°C for CO2 version) and is IPX5 rated for water and UV resistance, ideal for greenhouses.
Comprehensive Data Management
The device caches up to 500,000 data points offline when the 4G signal is weak, resuming upload once the connection is restored. It supports data export to Excel.
Expandable Compatibility
Equipped with an RS485 interface, the device can connect up to 10 sensors and supports external Modbus-RTU RS485 protocol sensors with 5V and 12V power options.