the AI Hardware Partner
Toggle Nav
Loading...

Grove - 80cm Infrared Proximity Sensor - GP2Y0A21YK

SKU
101020042
Rating:
100 % of 100

The 80cm Infrared Proximity Sensor is a General Purpose Type Distance Measuring Sensor based on Sharp GP2Y0A21YK, which is a wide-angle distance measuring sensor. This proximity sensor takes a continuous distance reading and returns a corresponding analog voltage with a range of 10cm (4") to 80cm (30").

$15.30
In stock
  • 10+: $11.40
-
+

PRODUCT DETAILS

The 80cm Infrared Proximity Sensor is a General Purpose Type Distance Measuring Sensor based on Sharp GP2Y0A21YK, which is a wide-angle distance measuring sensor. This proximity sensor takes a continuous distance reading and returns a corresponding analog voltage with a range of 10cm (4") to 80cm (30").

Features

  • Wide detection range: Non-contact distance detection area between 10cm to 80cm, and angle reach to 4``- 30``
  • High-speed response rate: Sensor response time of only 39ms
  • Simple digital output: Outputting digital signals is easier to handle
  • Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications
  • Compact size, easy to install: Small size is more conducive to carrying and installing in the place of detection

Description

This sensor is quite small and uses a tiny connector called the Japan Solderless Terminal (JST) connector. These connectors have three wires: Ground, VCC, and Output. Because the sensor fire continuously and doesn't need any clock to initiate a reading, it is easy to interface with any microcontroller. for the Seeeduino 4.2, the wire converts the 3-wire to 4-wire so that it can be compatible with the twig interface of Grove. You can apply it to TVs, personal computers, cars and so on.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Waterdrop conservation
  • Toys
  • Robotics

Specifications

Dimensions

37mm x18.9mm x15.5mm

Working Voltage

5V

Analog Output Voltage(80cm)

0.4V

Average Current Consumption

33mA

Measuring Distance Range

10 to 80 cm

Operating Temperature

-10 to + 60 ℃

Storage Temperature

-40 to + 70 ℃

Weight

G.W 9g

Battery

Exclude

Part List

Grove - 80cm Infrared Proximity Sensor

1

Grove Cable

1

ECCN/HTS

HSCODE 9025900090
USHSCODE 9026104000
UPC 841454108788
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    the quality is perfect
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

2 Item(s)

Show per page