
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on 13.56Mhz RFID module - IOS(IEC) 14443 type a with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
Specification
Model: No. RDM880
R/W chip: MFRC500,MFRC400,MFRC531,MFRC632
Standard: ISO/IEC 14443 type a
Frequency: 13.56MHz
Baud Rate: 9600-115200bit/s(configurable, default9600)
Power supply: DC5V(5%)
Current: <70mA
Operating range: 30-100mm(reading range depend on antenna and card/tag)
Interface: TTL electrical level
Working temperature: -10 degree to 70 degree
Storage temperature: -20 degree to 80 degree
Board Size: 39.00*19.00*9.00 mm(DIP28)
Antenna Size: 54.20*72.70 mm, Wire: 80mm
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
API and Demo Code on Windows and Linux for13.56M RFID Reader (download this tools if you want to write data to your tag)
| HSCODE | 8517709000 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 9g |
| Battery | Exclude |
Frequency: 13.56MHz Baud Rate: 9600-115200bit/s Operating range: 30-100mm