Your cart is empty

High quality Stepper motor 12V

$6.90

Mainly used in Air Conditioner Louver , Small Cooling/Heating Fan etc., Stable and all technic parameters are qualified for national electronic standard of SJ/T10689-95


SPEC

Rated voltage  12VDC

Number of Pole  4

Speed Variation Ratio  1/64

Stride Angle  5.625° /64

DC resistance  200Ω±7%(25℃)

Idle In-traction  Frequency >600Hz

Idle Out-traction  Frequency >1000Hz

In-traction Torque  >34.3mN.m(120Hz)

Self-positioning Tor >34.3mN.m

insulated resistance >10MΩ(500V)

insulated electricity power 600VAC/1mA/1s

Insulation grade A

Rise in Temperature  <40K(120Hz)

Noise  <40dB(120Hz,No load,10cm)

Aàorange line,

Bàyellow line,

Càpink line,

Dàblue line,

Eàred line, which connect to 12v.


Sold Out
  • Model: MOT106A3B
  • Shipping Weight: 30Gram
  • 0 Units in Stock:


This product was added to our catalog on Monday 08 June, 2009.