Lithium Ion polymer Battery pack - 6A

SKU 313010015

Free Shipping on Orders over $200!

$22.50
QUANTITY:
STYLE:
DISCONTINUED

DESCRIPTION

This is a light weight, high energy density Lithium Ion polymer battery. Each cell outputs a nominal 3.7v at 2000mAh. This solid 3 cell pack (6Ahr) comes terminated with a standard 2-pin JST connector- 2.0 mm spacing between pins.

Features
  • Excellent long-term self-discharge rates 
  • Dimensions: 67.5x49.5x17mm
  • Weight: 100g 
Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.
Battery includes built-in protection against over voltage, over current, and minimum voltage.

Datasheet download
You Might Also Need

Lithium Ion polymer Battery pack - 6A

Free Shipping on Orders over $200!

$22.50
QUANTITY:
STYLE:
DISCONTINUED