the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
MCU & Tools
/
RF Explorer
/
RF Explorer
/
RFID tag combo (125khz) - 5 pcs
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
Note
This tag can work with the
125Khz RFID module
.
125Khz, EM4100 standard.
Combo includes:
Different color key tag * 3
Blank card with Serial Number * 2
Compatible with RDM630 module.
Certification
HSCODE
8523521000
USHSCODE
8523520090
UPC
841454117421
EUHSCODE
8531202090
COO
CHINA
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 28g
Battery
Exclude
RFID tag combo (125khz) - 5 pcs
SKU 110990035
★★★★★
★★★★★
2 Reviews
125Khz, EM4100 standard
USD
$2.50
Shipping and duties calculated at checkout.
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy