
This product is discontinued, please consider the upgraded Seeeduino Stalker V3.1 as an alternative product.
Seeeduino Stalker is a feature rich Arduino compatible Wireless Sensor Network node. Its modular structure and onboard peripherals makes it convenient to log and time stamp sensor data on a periodic basis. The Seeeduino Stalker is a good candidate for all your tracking, monitoring and control projects.
Features
Arduino compatible, based on Seeeduino
Onboard microcontroller: ATmega328P
Onboard Real Time Clock chip with a supercap as a backup power source
Serial interface with DTR for auto reset during programming when operating in standalone mode. (For programming, UartSBee must be bought separately)
MicroSD card socket
I2C Pin header (operation voltage is selectable: 5.0V or 3.3V)
User defined switch and LED
Bee series socket - 2*10 pin 2.0mm pitch (which will mate with - one at a time - any of the wireless modules: XBee, BluetoothBee, GPSBee or RFBee.)
Please note that The IO Ports work in 0~3.3v level only.
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
| Dimensions | 150mm x100mm x35mm |
| Weight | G.W 71.5g |
| Battery | Exclude |
Part List
| Seeeduino Stalker v2 | 1 |