Product Details
Wiki & Learn
Reviews
Download PDF

Description

Serial port bluetooth, Drop-in replacement for wired serial connections, transparent usage. You can use it simply for a serial port replacement to establish connection between MCU and GPS, PC to your embedded project and etc. 
 
Specification
  • Bluetooth protocal:  Bluetooth Specification v2.0+EDR
  • Frequency:  2.4GHz ISM band
  • Modulation:  GFSK(Gaussian Frequency Shift Keying)
  • Emission power:  ≤4dBm, Class 2
  • Sensitivity:  ≤-84dBm at 0.1% BER
  • Speed: Asynchronous:  2.1Mbps(Max) / 160 kbps, Synchronous: 1Mbps/1Mbps
  • Security:  Authentication and encryption
  • Profiles:  Bluetooth serial port
  • Power supply: +3.3VDC 50mA
  • Working temperature: -20°C ~ +75°C
  • Dimension: 26.9mm x 13mm x 2.2 mm
  • Easy adaption on Seeeduino UartSB v2.1
Application
  • Computer and peripheral devices
  • GPS receiver
  • Industrial control
  • MCU projects
Documents
 
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, and more demo code or tutorials. For technical support, please post your question to our forum.
 

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 5g
BatteryExclude

[EOL]-Serial port BC417 module (Master/Slave)

SKU 113990024
Serial port bluetooth, Drop-in replacement for wired serial connections, transparent usage
USD$21.50
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy