SenseCAP LoRaWAN Sensors

A series of wireless sensors designed to be used in severe environments, such as heavy rainfall, strong dust, and extreme low/high temperatures

Robust for the Wild
Years of Battery Life
Global Connetivity
High Accuracy Sensor
10KM Transmission Range
Easy to Deploy & Manage in Scale
切图 16@2x
  • Long Range Transmission
    Long Range Transmission

    2KM in urban scenes and 10KM in line of sight scenes

  • Ultra-Low Power Consumption
    Ultra-Low Power Consumption

    Battery life of up to 10 years with built-in  19Ah battery

  • Industrial Design
    Industrial Design

    IP66 and superior stability, suitable for harsh environments

  • High Accuracy Sensor
    High Accuracy Sensor

    Rich collection of Sensors for air, liquid, weather, soil etc

  • Quick Configuration
    Quick Configuration

    User-friendly set-up with build-in Bluetooth via SenseCAP Mate APP

  • Easy Deployment
    Easy Deployment

    Easy to mount via brackets

  • Device and Data monitoring with SenseCAP Cloud
    Device and Data monitoring with SenseCAP Cloud

    SenseCAP cloud services with Open API support further development

  • Easy Integration
    Easy Integration

    Supports all LNS and easy integrates with other platform

Livestock Air Quality Monitoring
Greenhouse Cultivation
Meteorological Monitoring
Carbon Monitoring of Power Plantson

System Architecture

SenseCAP Sensors

Wireless Sensors to feel the real world

SenseCAP Gateways

Forward the raw sensor data to LNS

LoRaWAN® Network Servers

Process data and integrate devices and data to your applications

Applications

Where you Have Fun

Products Used with LoRaWAN Sensors

切图 32@2x

LoRaWAN Gateways

切图 33@2x

SenseCAP Cloud Service

Products in Spot Light

SenseCAP A1101 Vision Sensor

An outdoor-ready LoRaWAN vision sensor that captures images, conducts local tinyML analysis, and uploads the results via LoRaWAN. Excelling in image recognition, people counting, target detection, and meter recognition, the A1101 amplifies your monitoring capabilities.

Demo: Intelligent Meter Reading with A1101

In this wiki, we will teach you how to train your own meter model for your specific application and then deploy it easily to the SenseCAP A1101.

SenseCAP LoRaWAN CO2 Sensor

 A battery-powered IP66 wireless CO2, air temp and humi sensor, range from 400 to 10000 ppm, -40°C to 85°C, and 0 to 100 %RH, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management. 

Demo: CO2 Level Monitoring with Home Assistant

切图 53@2x

Monitoring Air Quality with Home Assistant and SenseCAP S2103 CO2 Sensor.

SenseCAP LoRaWAN DTU

A battery-powered IP66 wireless data logger/ DTU supports RS485/Analog/GPIO sensors, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management.

Demo: Fast Build an Industrial LoRaWAN Water Level Sensor

切图 53@2x(1)

The tutorial uses an RS485 ultrasonic sensor and SenseCAP S2100 DTU for liquid-level measurement.

SenseCAP LoRaWAN 8-in-1 Weather Sensor

S2120 collects air temperature, humidity, wind speed/direction, Rainfall Intensity, light intensity, UV index, and barometric pressure data in one device and upload them via LoRaWAN.

Demo: Use SenseCAP S2120 for Weather Monitoring with Home Assistant

切图 53@2x(2)

Get access to the weather data with Home Assistant and SenseCAP S2120 Weather Sensor.

Want a new design for your own need?

We provide R&D Services to meet your specific need.

Solutions Using These Products

Events, Public Spaces, Retail Shopping Mall, Traffic Management

Wireless Environmental Monitoring for Harsh Conditions

Environmental monitoring is key for informed decision-making in sectors like agriculture, logistics, and warehouse management etc. Seeed aims to provide an evolving set of easy-to-deploy system,to ensure everyone can set up and obtain data in 3 steps with the flexibility to integrate them into the existing IT systems.

How Various Industries Utilize These Products

Upgrade the Monitoring System for Chicken House to Automate Anomaly Detection

Chicken farms are becoming massive in size, managing them effectively becomes increasingly challenging. With our solutions, farmers can easily monitor and ensure optimal environmental conditions, such as temperature and humidity.

Mitigate Urban Heat Island in City

Urban heat island monitoring for the local administration to take action on the intervention in the building color and green space planning to better mitigate the heat island effect.

Remote Real-Time Monitoring for Silos to Avoid Costly and Stress-causing Dry Runs for transportation optimization

This application offers insights into how the management of large oil storage facilities can be simplified. It facilitates the monitoring of oil levels, offers access to consumption history, automates delivery forecasts, and even provides theft notifications, thereby optimizing logistics and minimizing costs.

High Performance Guarantee

High-Low Temperature Testing

High-Low Temperature Testing

Waterproof Function Testing

Freezing Testing

Long-Range Communication Testing

R&D and Production Testing

Questions?Ask us ANYTHING!

Ask about products, pricing, tech support, integration, customization, live demo, or anything else. We are here for you!

SenseCAP LoRaWAN Sensors

A series of wireless sensors designed to be used in severe environments, such as heavy rainfall, strong dust, and extreme low/high temperatures


Subscribe NOW For Updates


Download Catalog

Robust for the Wild

Years of Battery Life

Global Connetivity

High Accuracy Sensor

10KM Transmission Range

Easy to Deploy & Manage in Scale

Climate

Soil

Air Quality

Vision

Light

Liquid

切图 16@2x

Livestock Air Quality Monitoring

Greenhouse Cultivation

Meteorological Monitoring

Carbon Monitoring of Power Plantson

System Architecture

Products Used with LoRaWAN Sensors

切图 32@2x


Learn More

LoRaWAN Gateways

切图 33@2x


Learn More

SenseCAP Cloud Service

Products in Spot Light


See All Products

SenseCAP A1101 LoRaWAN Vision Sensor SenseCAP S2103 LoRaWAN CO2 Sensor SenseCAP S2100 LoRaWAN DTU SenseCAP S2120 LoRaWAN 8-in-1Sensor
SenseCAP A1101 LoRaWAN Vision Sensor

SenseCAP A1101 Vision Sensor

An outdoor-ready LoRaWAN vision sensor that captures images, conducts local tinyML analysis, and uploads the results via LoRaWAN. Excelling in image recognition, people counting, target detection, and meter recognition, the A1101 amplifies your monitoring capabilities.


Learn More

Demo: Intelligent Meter Reading with A1101


切图 53@2x

In this wiki, we will teach you how to train your own meter model for your specific application and then deploy it easily to the SenseCAP A1101.


Learn More

SenseCAP S2103 LoRaWAN CO2 Sensor

SenseCAP LoRaWAN CO2 Sensor

 A battery-powered IP66 wireless CO2, air temp and humi sensor, range from 400 to 10000 ppm, -40°C to 85°C, and 0 to 100 %RH, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management. 


Learn More

Demo: CO2 Level Monitoring with Home Assistant

切图 53@2x

Monitoring Air Quality with Home Assistant and SenseCAP S2103 CO2 Sensor.


Learn More

SenseCAP S2100 LoRaWAN DTU

SenseCAP LoRaWAN DTU

A battery-powered IP66 wireless data logger/ DTU supports RS485/Analog/GPIO sensors, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management.


Learn More

Demo: Fast Build an Industrial LoRaWAN Water Level Sensor

切图 53@2x(1)

The tutorial uses an RS485 ultrasonic sensor and SenseCAP S2100 DTU for liquid-level measurement.


Learn More

SenseCAP S2120 LoRaWAN 8-in-1Sensor

SenseCAP LoRaWAN 8-in-1 Weather Sensor

S2120 collects air temperature, humidity, wind speed/direction, Rainfall Intensity, light intensity, UV index, and barometric pressure data in one device and upload them via LoRaWAN.


Learn More

Demo: Use SenseCAP S2120 for Weather Monitoring with Home Assistant

切图 53@2x(2)

Get access to the weather data with Home Assistant and SenseCAP S2120 Weather Sensor.


Learn More

SenseCAP A1101 Vision Sensor

An outdoor-ready LoRaWAN vision sensor that captures images, conducts local tinyML analysis, and uploads the results via LoRaWAN. Excelling in image recognition, people counting, target detection, and meter recognition, the A1101 amplifies your monitoring capabilities.


Learn More

Demo: Intelligent Meter Reading with A1101


切图 53@2x

In this wiki, we will teach you how to train your own meter model for your specific application and then deploy it easily to the SenseCAP A1101.


Learn More

SenseCAP LoRaWAN CO2 Sensor

 A battery-powered IP66 wireless CO2, air temp and humi sensor, range from 400 to 10000 ppm, -40°C to 85°C, and 0 to 100 %RH, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management. 


Learn More

Demo: CO2 Level Monitoring with Home Assistant

切图 53@2x

Monitoring Air Quality with Home Assistant and SenseCAP S2103 CO2 Sensor.


Learn More

SenseCAP LoRaWAN DTU

A battery-powered IP66 wireless data logger/ DTU supports RS485/Analog/GPIO sensors, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management.


Learn More

Demo: Fast Build an Industrial LoRaWAN Water Level Sensor

切图 53@2x(1)

The tutorial uses an RS485 ultrasonic sensor and SenseCAP S2100 DTU for liquid-level measurement.


Learn More

SenseCAP LoRaWAN 8-in-1 Weather Sensor

S2120 collects air temperature, humidity, wind speed/direction, Rainfall Intensity, light intensity, UV index, and barometric pressure data in one device and upload them via LoRaWAN.


Learn More

Demo: Use SenseCAP S2120 for Weather Monitoring with Home Assistant

切图 53@2x(2)

Get access to the weather data with Home Assistant and SenseCAP S2120 Weather Sensor.


Learn More

Want a new design for your own need?

We provide R&D Services to meet your specific need.

Read More about R&D Services

Solutions Using These Products

Events, Public Spaces, Retail Shopping Mall, Traffic Management

Wireless Environmental Monitoring for Harsh Conditions

Environmental monitoring is key for informed decision-making in sectors like agriculture, logistics, and warehouse management etc. Seeed aims to provide an evolving set of easy-to-deploy system,to ensure everyone can set up and obtain data in 3 steps with the flexibility to integrate them into the existing IT systems.


Learn More

How Various Industries Utilize These Products

High Performance Guarantee

High-Low Temperature Testing

High-Low Temperature Testing

Waterproof Function Testing

Freezing Testing

Long-Range Communication Testing

R&D and Production Testing

SenseCAP T1000 Tracker

a LoRaWAN® card size tracker for seamless INDOOR & OUTDOOR positioning.

COMING SOON!

icon01-01

Outdoor & Indoor Tracking

icon01-04

Cross-Regional Adaptability

icon01-06

Offline Data Storage

icon01-02

Temp, Light, Motion Sensors

icon01-05

Proof of Location

icon01-03

Months of Battery Life

SenseCAP T1000 is a compact LoRaWAN® tracker that utilizes GNSS/Wi-Fi/Bluetooth for precise indoor & outdoor location tracking. It boasts self-geo-adaptive capabilities, local data storage, and an impressive months of battery life. Additionally, it is equipped with temperature, light, and motion sensors, making it ideal for a variety of location-based applications.

International Asset Tracing

Designed for global shipment. Miniature even for envelope post, light sensor to protect your goods from unwanted exposure and temperature data is collected for quality verification along the shipment

Search and Rescue

Motion sensor to detect anomaly, SOS button for emergency reporting and automatically switch to high-frequency data transmission

Equipment Monitoring

Not only locate your mobile valued assets, motion sensor is embedded to learn how it is being used so to optimize workflow

The Holistic Answers to "Where & How?"

" Where is /was it ?"

  • Equipped with GPS, WiFi & Bluetooth for seamless indoor and outdoor tracking, one device for all. 
  • Supports LoRaWAN® network which provides city grade coverage.  LoRaWAN® network is available in more than 160 countries, with continual expansion.

" How is /was it ?"

  • Temperature & light sensors are included to keep track of the environmental data on the go. For example, temp data can be used to inference the possibility if the food / vaccine goes bad. Light data shows if it is seen by unwanted eyes.
  • 3 axis accelerometer is added to record motion pattern, such sensor data can be used to detect collision, vibration etc.

A Self-Geo-Adaptive Locator to provide Trusted Position

Auto-Switching Frequency when Cross Regions

T1000 provides seamless global LoRaWAN® region switching, automatically adjusting to the appropriate LoRaWAN® frequency plan based on detected location coordinates, ensuring optimal performance across Europe, pan-America, and beyond.

Decentralized gateway network for location provenance

Helium’s decentralized network is built on a trust mechanism where every gateway shares its location, and Helium validates the authenticity of these locations. When using Helium with T1000, by cross-checking the gateway’s location, you can have a approximate location of T1000. This provides an additional layer of validation, increasing the data’s validity compared to other networks.

Tiny but Reliable & Strong

Long lasting battery and long range transmission

Powered by the LR1110 and featuring low power consumption, 5KM transmission range, IP65 waterproof protection, 863 – 928 MHz are supported.

Store data offline when out of connection

Capable of storing 1000+ records locally. It means that if the data sampling interval is set as 1 per hour, the storage capability is over 40 days.

It is easier with SenseCAP Mate APP, but also open to easily Integrates with your systems

Get Location in 4 easy steps. SenseCAP Mate APP and Cloud services are designed for fast configuration and data + device management.

System Architecture

T1000 comes in four versions: A, B, C, and D. T1000 A/B support regular GNSS positioning, while T1000 C/D support LoRa Cloud Geolocation Service.

Want a New Design for Your own Need? No Problem !

Contact Us for a Free Consultation