Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

S2120 is not maintenance-free. Its service life may be reduced in harsh environments.

SenseCAP LoRaWAN S2120 Weather Station collects and uploads air temperature, humidity, wind speed/direction, Rainfall Intensity, light intensity, UV index, and barometric pressure data supported by worldwide LoRaWAN networks. The S2120 weather station is suitable for applications in gardens, agriculture, meteorology, urban environmental monitoring, and other scenarios. It also enables low maintenance cost for its ultra-low power consumption, reliable performance, built-in Bluetooth for OTA configuration and remote device management.

Features

  • 8-in-1 Weather Station: Collect air temperature, humidity, wind speed/direction, Rainfall Intensity, light intensity, UV index, and barometric pressure data in one device and upload them via LoRaWAN
  • Bluetooth Configuration in 1 min & Remote Management: Simple configuration with just a few clicks, supports remote monitoring and managing real-time & historical data via the SenseCAP Mate App (Download here: 1. iOS; 2. Google Play; 3. App Center) and SenseCAP Portal
  • Ultra-low Power Consumption, Easily Replaceable Battery & Expandable Capacity: Powered by 0.5W solar panel and 3*standard 1.5V AA size dry batteries with up to 2 years service life (support external battery compartment with capacity for six batteries to double the service life)
  • Reliable Performance: Suitable for outdoor harsh environments such as high UV exposure, heavy rain, dusty conditions, etc
  • One-stop Deployment & Flexible Layout: Accessories include poles, mounting stand, etc. for quick installation and can be set up at almost any location

 

Description

Scan-and-Play Simplicity, Easy Configuration via Bluetooth in Just 1 min

Built-in Bluetooth avoids time-consuming configuration works to bring no code experience to individuals with less or no technical background to quickly get started with weather detection.

Powerful SenseCAP Mate App: data visualization and remote device management

Compatibility with Multiple Networks and Platforms: easily integrates with existing worldwide  LoRaWAN networks

How to Select Gateway:

LoRaWAN network coverage is required when using sensors, there are two LoRaWAN network options.

Option 1: Sensors work in areas covered by Helium Network (Check on Helium Explorer).

Option 2: Sensors work in a standard LoRaWAN network, like The Things Network, Loriot, Chirpstack, etc (Check out the SenseCAP Gateway series).

We highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.

Application

  • Backyard and Garden: Measure air temperature and humidity, Rainfall Intensity, UV index, etc. in the backyard and garden to protect your family.
  • Smart Agriculture: Enable farmers to obtain climate data and information in time, take scientific management measures into production, and improve agricultural production capacity and level.
  • Meteorology: Support applications in the professional meteorological field, for example, timely reflect the changes of various abnormal meteorological conditions in the field of traffic and transportation to provide real-time scientific basis data for traffic management departments.
  • Urban Weather: Provide real-time data for urban squares, parks, scenic spots, golf courses, and other urban areas.

Field Deployment

Photo Credits: Ted Urbaniak, Mapping Network, Nibiaa
 

Note

1. SenseCAP provides a GPS function customization service for the WM-LR1110 module. Please contact the mailbox:[email protected].

2. This is NOT the WXM weather station. If you would like to purchase the WXM weather station, please refer to: https://weatherxm.com/

 

 

 

Specification

Air Temperature

Rainfall Intensity

Range

-40.0 ~ 80.0 ℃

Range

0 ~ 450 mm/h

Accuracy

±0.5℃ (0~80℃); ±0.6℃ (-40~0℃)

 Accuracy

± 7% 

Resolution

0.1℃

Resolution

0.254 mm/h

Air Humidity

General Parameters

Range

1~99 %RH

Product Model

S2120

Accuracy

±3% (1~90%RH); ±4% (90~99%RH)

Microcontroller

WM-LR1110

Resolution

1%RH

Support Protocol

LoRaWAN v1.0.3 Class A

Barometric Pressure

Built-in Bluetooth

App Tool to change parameters

Range

540 ~ 1100hPa

LoRaWAN Channel Plan

IN865/EU868/US915/AU915/ AS923/KR920/RU864 *

Accuracy

±5hPa(700~1100hPa);

±8hPa (540 ~ 699hPa)

GPS

Need to customize

Resolution

 1hPa

LoRaWAN Max Transmitted Power

21dBm

Wind Speed

LoRa Sensitivity

-141dBm@SF12 BW=125KHz

Range

0~50.0m/s

Communication Distance

2 to10km (depending on gateway antenna and environments)

Accuracy

±0.5m/s(<5m/s ); ±10% (> 5m/s)

Protection grade

Suitable for outdoor scenes

Resolution

0.1 m/s

Operating Humidity

0~99%RH

Wind Direction

Device Weight

1.5kg

Range

0~360°

Certification

CE / FCC / RoHS

Accuracy

± 8°

Power Supply

Resolution

1°

Solar Panel

0.5W (When there is sunlight, solar panels will be used first, otherwise batteries will be used)

Light Intensity

UV Index

Range

0 ~ 200000 lux

Range

0 ~ 16.0

Accuracy

± 5%

Accuracy

±10%

Resolution

1 lux

Resolution

0.1

  • A device supports different frequencies and can be configured via the Bluetooth App.
  • The battery life varies from data upload interval and distance between gateways.
  • We have updated the battery life table, which should provide you with a better estimate of the actual battery life of your device. We recommend that you refer to the updated table when making any judgment or decision related to the battery life of your device.

Battery Technical Specification:

Battery Type

Alkaline

Lithium

Specification

AA size, 1.5V power supply (batteries not included)

Number of Battery

Option1, built-in battery box: 3 * AA battery

Option2, external battery box: 6 *AA battery

External Battery Box

Support 6 * AA 1.5V batteries(batteries not included)

Cable: 2m

IP Rating: IPX6

Operating Temperature Range

-10°C to 50°C (14°F to 122°F)

-40°C to 60°C (-40°F to 140°F)

Rechargeable

No

No

Temperature Performance

40–50% capacity at -10°C (significantly increased internal resistance that may cause device reset during data transmission peaks);

Have risk of electrolyte leakage and accelerated self-discharge above 45°C

Delivers 85–90% capacity at -20°C;

Remains stable up to 60°C with minimal self-discharge acceleration

Selection Guide

Urban and agricultural deployments with ambient temperatures consistently above -10°C

Cold climates where winter temperatures drop below -10°C

Maintenance Guide

Replace every 6 months or upon remote low-battery alert

Replace every 12 months or upon remote low-battery alert

Replacement Notice

When bringing stations from sub-zero environments into heated spaces for maintenance, allow the entire unit to reach room temperature and confirm zero condensation on internal surfaces before opening the battery compartment. Moisture on terminals causes corrosion and potential short circuits.

Note: As a commercial-grade weather station, the S2120 may experience accelerated aging of its internal sensors and batteries under certain extreme weather conditions (extremely high or low temperatures) and deployment environments (high salinity and humidity), which can cause the device to malfunction. Please select the appropriate battery type based on the actual temperature of the deployment environment.

LoRaWAN Frequency

Note: No Frequency limitation. Weather stations can be switched to other frequency plans at any time.

S2120 is manufactured to support the universal frequency plan from 863MHz ~928MHz in one SKU. That is to say, it can support the frequency plans below:

Frequency Plan

Common Name

Sub-band

EU863-870

EU868

___

US902-928

US915

Sub-band from 1 to 8

AU915-928

AU915

Sub-band from 1 to 8

AS923

AS923

AS923_1, AS923_2, AS923_3, AS923_4

IN865-867

IN865

___

KR920-923

KR920

___

RU864-867

RU864

___

The frequency plan setting is none by default and it will not transmit RF signal until it has been set by App via Bluetooth at the first power-up. And it can be changed to other frequency plans at any time.

Partlist

 

About SenseCAP

Among the first launch of the Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), and an API for device & data management.

Certification

HSCODE9031809090
USHSCODE9031808085
UPC
EUHSCODE9030900000
COOCHINA

SenseCAP S2120 8-in-1 LoRaWAN Weather Sensor

SKU 101990961

SenseCAP LoRaWAN S2120 Weather Station provides you with hyperlocal weather at your fingertips. It supports multi-scenario applications like backyard, garden, agriculture, meteorology, urban environmental monitoring, and so on. It enables low maintenance cost for its ultra-low power consumption, reliable performance, and built-in Bluetooth for OTA configuration and remote device management. 

USD$269.00
$299.00
Save $30.00(10%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy