
General Parameters | |
Parameters Measured | air temperature, relative humidity, barometric pressure, wind speed and wind direction |
Protocol | RS485 (MODBUS-RTU) / SDI-12 |
Power Supply | 12V~24V 24V(Heating power supply) |
Cable Length | 3m |
Operating Temperature & Humidity | -40 °C ~ + 85 °C, 0 ~ 100%RH |
IP Rating | IP66 |
Device Weight | 2kg |
Air Temperature | |
Range | - 40 °C ~ + 85 °C |
Accuracy | ± 0.1℃ |
Resolution | 0.01 ℃ |
Air Humidity | |
Range | 0 ~ 100% RH |
Accuracy | ± 1.5% RH |
Resolution | 0.01% RH |
Barometric Pressure
Range | 300 ~ 1250 hPa |
Accuracy | ± 50 Pa |
Resolution | 10 Pa |
Wind Speed (Ultrasonic) | |
Range | 0~60 m/s standard range 0~75m/s extended range Up to 80m/s withstand range |
Accuracy | ±0.3m/s(≤10m/s); ±3% (10m/s ~ 50m/s) ±5% (>50m/s) |
Resolution | 0.1 m/s |
Wind Direction (Ultrasonic) | |
Range | 0 ~ 360 ° |
Accuracy | ± 3.0° |
Resolution | 0.1° |
Today, data on localized weather, known as microclimates, is the new frontier for more precise and accurate weather forecasting. As a result, the collection of weather data is becoming increasingly smaller and gridded. In light of this, weather sensors, which are the most convenient means of collecting weather data, are seeing a rise in demand.
This SenseCAP ONE S500 5-in-1 Compact Weather Sensor can help you collect and monitor environmental and weather data, which are crucial in different application scenarios such as smart city projects and etc. It's IP66 certified, and it features strong robustness to withstand even the toughest outdoor environment. The Sensors to measure wind speed and wind direction use ultrasound instead of a traditional mechanical 3-cup or vane anemometer. The advantage of using ultrasonic sensors is that reducing the movable parts can make the sensor less likely to break and thereby is easier to be maintained without any sacrifices in precision or manpower.
SenseCAP ONE is a series of all-in-one compact weather sensors, that integrate multiple sensors into this compact device, monitoring up to 10 weather parameters: air temperature, air humidity, atmospheric pressure, light intensity, wind speed, wind direction, precipitation, PM 2.5, PM 10, and CO2.
The SenseCAP ONE series uses the RS485 (MODBUS-RTU) / SDI-12 communication protocol. Hence, the SenseCAP ONE compact weather sensor can be used with any data logger that supports RS485 (MODBUS-RTU) / SDI-12.
We offer the https://www.seeedstudio.com/SenseCAP-S2100-LoRaWAN-Data-Logger-p-5361.html and https://www.seeedstudio.com/SenseCAP-Sensor-Hub-4G-Data-Logger-with-builtin-battery-p-4852.html suitable for SenseCAP ONE series weather sensors, you can transmit the sensor data to public LoRaWAN® network servers(Helium, TTN, etc.,) or private servers.
SenseCAP ONE All-in-one Compact Weather Sensor | x1 |
M12 8-pin communication cable (default length 3-meter hook-up wire and there is a waterproof aviation connector type to choose from when working with SenseCAP SensorHub datalogger. If the aviation connector is not needed, cut it off by yourself) | x1 |
USB Type-C cable, for configuring devices | x1 |
Screw | x6 |
Flat washer (to open the configuration port) | x1 |
S500 5-in-1 Compact Weather Sensor measures air temperature, relative humidity, barometric pressure, wind speed, and wind direction (ultrasonic). It is ideal for application in a rough environment like outdoors, agriculture, or smart cities.
Use it with SenseCAP LoRaWAN Data Logger or SenseCAP 4G Data Logger.