
As the product is nearing its EoL phase, we recommend considering the new version S1000 V2:
What's the difference between SenseCAP ONE V2 and V1?
In order to actively respond to climate change, China, South Korea, Japan, the United States and other countries have successively announced carbon neutrality goals to the world since 2020. Monitoring and calculating carbon emissions are the basis for carbon neutrality.
Meanwhile, data on localized weather, known as microclimates, is the new frontier for more precise and accurate weather forecasting. As a result, the collection of weather data is becoming increasingly smaller and gridded. In light of this, weather stations, which are the most convenient means of collecting weather data, are seeing a rise in demand.
This SenseCAP ONE S1000 10-in-1 Compact Weather Sensor can help you collect and monitor Carbon and weather data, which are crucial in different application scenarios such as smart city projects and etc. The SenseCAP ONE S1000 is equipped with sensors to measure 10 parameters: air temperature, relative humidity, barometric pressure, light intensity, rainfall, PM2.5, PM10, wind speed, wind direction and CO2.
SenseCAP ONE is IP66 certified, and it features strong robustness to withstand even the toughest outdoor environment. The Sensors to measure wind speed and wind direction use ultrasound instead of traditional mechanical 3-cup or vane anemometer. The advantage of using ultrasonic sensors is that reducing the movable parts can make the sensor less likely to break and thereby is easier to be maintained without any sacrifices in precision or manpower.
The SenseCAP ONE series uses the RS 485 (MODBUS-RTU) communication protocol. Hence, the SenseCAP ONE compact weather sensor can be used with any datalogger that supports RS 485 (MODBUS-RTU).
We also provide the SenseCAP Sensor Hub 4G Data Logger (supporting solar power and DC wall power) that can be used with the SenseCAP ONE series weather sensor. The data can be transmitted to the Sensor Hub and then to the SenseCAP server or a private server. If you choose to use the SenseCAP server, we also provide an API for you to easily make your own applications.
If you have any question, please Email to iot[at]seeed[dot]cc for more details
| General Parameters | |
|---|---|
| Parameters Measured | air temperature, relative humidity, barometric pressure, light intensity, precipitation intensity, PM2.5, PM10, wind speed, wind direction and CO2 |
| Protocol | RS 485 (MODBUS-RTU) |
Cable Length | 3m |
Operating Temperature & Humidity | -40 °C ~ + 85 °C (The effective range of CO2 is 0~50°C), 0 ~ 100%RH
|
IP Rating | IP66 |
| Device Weight | 2.45kg |
| Air Temperature | |
|---|---|
| Range | - 40 °C ~ + 85 °C |
| Accuracy | ± 0.1℃ |
Resolution | 0.01 ℃ |
| Air Humidity | |
|---|---|
| Range | 0 ~ 100% RH |
| Accuracy | ± 1.5% RH |
Resolution | 0.01% RH |
| Barometric Pressure | |
|---|---|
| Range | 300 ~ 1250 hPa |
| Accuracy | ± 50 Pa |
Resolution | 10 Pa |
| Light Intensity | |
|---|---|
| Range | 0 ~ 188000 Lux |
| Accuracy | ± 5% x (measurement value) |
Resolution | 5 Lux |
| Wind Speed (Ultrasonic) | |
|---|---|
| Range | 0 ~ 60 m/s |
| Accuracy | ± 3% |
Resolution | 0.1 m/s |
| Wind Direction (Ultrasonic) | |
|---|---|
| Range | 0 ~ 360 ° |
| Accuracy | ± 3° |
Resolution | 0.1° |
| Rainfall Intensity (Optical) | |
|---|---|
| Range | 0 ~ 200 mm/h |
| Accuracy | ± 10% |
Resolution | 0.02 mm/h |
| PM 2.5 | |
|---|---|
| Range | 0-1000μg per m3 |
| Accuracy | ± 10μg/m3 at 0-100μg/m3 ±10± at 0-100 |
Resolution | 1μg/m3 |
| PM 10 | |
|---|---|
| Range | 0-1000μg per m3 |
| Accuracy | ± 15μg/m3 at 0-100μg/m3 ±15± at 0-100μg/m3 |
Resolution | 1μg/m3 |
| CO2 | |
|---|---|
| Range | 400 to 10000 ppm |
| Standard Accuracy | 400 to 5000 ppm: ±(30+3%MV) 5000 to 10000 ppm: ±10%MV |
| High Accuracy* | 1% of Measured Value |
Resolution | 1 ppm |
*High Accuracy: this is the carbon neutral solution version, which is calibrated by collector and cloud algorithm, and must be purchased and used with cloud software algorithm.
| SenseCAP ONE All-in-one Compact Weather Sensor | x1 |
| M12 8-pin communication cable (default length 3-meter hook-up wire and there is a waterproof aviation connector type to choose from when working with SenseCAP SensorHub datalogger. If the aviation connector is not needed, cut it off by yourself) | x1 |
| USB Type-C cable, for configuring devices | x1 |
| Screw | x6 |
| Flat washer (to open the configuration port) | x1 |
| HSCODE | 9031809090 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
S1000 10-in-1 Weather Sensor measures air temperature, relative humidity, barometric pressure, light intensity, rainfall (optical), PM2.5, PM10, wind speed, wind direction (ultrasonic) and CO2. It is ideal for applications for carbon and environment monitoring.
Use it with SenseCAP LoRaWAN Data Logger or SenseCAP 4G Data Logger.