Product Details
Wiki & Learn
Reviews
Download PDF

Feature

What is the difference between S700, S700-B and S700-A?

 

Global solar radiation

Sunshine duration

Light Intensity

Rainfall Intensity

S700

×

×

√

Optical

S700-C

√

√

×

Radar

S700-B

√

√

×

Optical

S700-A

×

×

√

Radar

Comprehensive 7-parameter Measurement

The S700-B is equipped with multiple sensors measuring crucial parameters for gathering a wealth of enviromental data, including air temperature, relative humidity, barometric pressure, total solar radiation, sunshine duration, percipitation intensity, wind speed and wind direction.

Industrial-level Design

Wide operating temperature range from -40°C to +85°C and High Protection Rating of IP66

Versitile Output Interface

The S700-B offers 2 common and reliable output interfaces, namely RS485(supports MODBUS-RTU protocol) and SDI-12.

Thermostatically-controlled Heating System

This heating system is thermostatically controlled, ensuring that the device can maintain its normal working state and accurate measurement capabilities at extremely cold temperature.

Powerful Components

  • Long Cable for Mounting: A 3-meter cable is provided for pole mounting,
  • Accuracy-enhancing Shields: Radiation shields are equipped which minimized the impact of external factors on the sensor's readings.
  • Advanced Wind Sensors: It uses ultrasonic wind speed and direction sensors without movable component. This design with bird-proof structure not only reduces the risk of mechanical wear and tear but also improves the durability and accuracy of wind measurement.

Reliable and High Standard Test Performance

Specification

General Specification

Specification

Parameter

Measurement parameters

Air temperature(℃)

Relative humidity(%)

Barometric pressure(Pa)

Global solar radiation(W/m²)

Sunshine duration(h)

Percipitation intensity(mm/h)

Wind speed(m/s)

Wind direction(°)

Interface

M12 connector

Communication Protocol

RS485(Modbus-RTU)/SDI-12/ASCII

Power Supply

12V~24V

24V(Heating power supply)

Power Consumption

0.6W(heating 21W)

Cable Length

3m

Ambient Condition

IP Rating

IP66

Operation Temperature

-40 °C ~ + 85 °C

Humidity

0 ~ 100%RH(no condensation)

Mechanical

Dimension

140x140x350mm

Weight

1580g

Technical Parameters

Measurement parameter

Principle

Range

Respond Time

Resolution

Response spectrum

Accuracy

Annual Drift

Stability Time

Air temperature(℃)

-

- 40 °C ~ + 85 °C

-

0.01 ℃

-

± 0.1℃

-

-

Relative humidity(%)

-

0 ~ 100% RH

-

0.01% RH

-

± 1.5% RH

-

-

Barometric pressure(Pa)

-

300 ~ 1250 hPa

-

10 Pa

-

± 50 Pa

-

-

Percipitation intensity(mm/h)

Optical

0 ~ 200 mm/h

-

0.2 mm/h

-

± 10%

-

-

Wind speed(m/s)

Ultrosonic

0~60 m/s standard range

0~75m/s extended range

Up to 80m/s withstand range

-

0.1 m/s

-

±0.3m/s(≤10m/s);

±3% (10m/s ~ 50m/s)

±5% (>50m/s)

-

-

Wind direction(°)

Ultrosonic

0 ~ 360 °

-

0.1°

-

± 3.0°

-

-

Global solar radiation(W/m²)

photoelectric

0~2000 W/m²

<=1S

1 W/m²

300~1100nm

±3%

less than 3%

<=1S

Sunshine duration(h)

photoelectric

0~6553.5 h

<=100ms

0.1 h

300~1100nm

±3%

less than 3%

<=1S

Hardware Overview

 

Wire Connection

The equipment uses M12 connectors with an 8-core specification. Cables in 8 different colors are used to supply power to the equipment and for data communication.

The bottom wire outlet is 3m. There is a six-core wire cable, including wires in colors of white, brown, green, yellow, gray, pink, blue and red.

The SenseCAP ONE series supports connection to various data acquisition devices, Programmable Logic Controllers (PLCs) or Host Computers via RS485, ASCII and SDI-12 protocols.

 

SenseCAP ONE Series Comparison

 

Application

  • Backyard and Garden: Measure air temperature and humidity, Rainfall Intensity, UV index, etc. in the backyard and garden to protect your family.
  • Smart Agriculture: Enable farmers to obtain climate data and information in time, take scientific management measures into production, and improve agricultural production capacity and level.
  • Meteorology: Support applications in the professional meteorological field, for example, timely reflect the changes of various abnormal meteorological conditions in the field of traffic and transportation to provide real-time scientific basis data for traffic management departments.
  • Urban Weather: Provide real-time data for urban squares, parks, scenic spots, golf courses, and other urban areas.
  • Transportation and Traffic: Supplies real-time local weather measurements for roads, transport facilities, and traffic management systems operating under changing outdoor conditions.

 

LoRaWAN Application

Certification

HSCODE9031809090
USHSCODE9031808085
UPC
EUHSCODE8517180000
COOCHINA

Part List

SenseCAP S700B 7-in-1 Compact Weather Station

x 1

M12 8-pin communication cable

x 1

USB Type-C cable

x 1

Screw

x 6

Flat washer

x 1

SenseCAP S700-B 7-in-1 Compact Weather Station with Station-Solar Radiation

SKU 101991102

S700-B 7-in-1 Compact Weather Sensor with pyranometer measures air temperature, relative humidity, barometric pressure, total solar radiation, sunshine duration,rainfall (optical), wind speed, and wind direction (ultrasonic). It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.

As a compact agriculture weather station, the S700-B provides localized weather and solar radiation data in multiple agricultural environments.

Use it with SenseCAP LoRaWAN Data Logger or SenseCAP 4G Data Logger.

USD$799.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy