Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • Connector for electrical devices and machinery
  • Copper plated welding connector
  • Temperature range: -40°C~85°C
  • Made with Thermoplastic
  • IP68 rated
       

The IP68 Waterproof 5-pin Aviation Connector SPI1310/P5 can be connected to electrical devices such as sensors and equip the devices with waterproof functionality, and at the same time make it easier to use with other devices by a simple plug. This is a fin-pin plug, you can solder the pins to the respective cables/sockets on your electronic devices.

        

Seeed SenseCAP Sensor Hub 4G Data Logger has 4 waterproof aviation sockets. If you’d like to use your existing sensors with the Sensor Hub, you can grab some of these IP68 Waterproof 5-pin Aviation Connector SPI1310/P5, solder them to your sensors, and you can connect them to Sensor with a simply plug. After some provisioning, you will be able to see the data conveniently.

Applications

  • Machine Tools
  • Electromechanics
  • Communications
  • Instrumentation
  • Lighting systems
  • Vehicle-mounted equipment

Certification

HSCODE8536690000
USHSCODE8536698000
UPC
EUHSCODE8531202090
COOCHINA

IP68 Waterproof 5-pin Aviation Connector/Cable Plug SPI1310/P

SKU 320991108

The IP68 Waterproof 5-pin Aviation Connector SPI1310/P5 can be connected to electrical devices such as sensors and equip the devices with waterproof functionality.

USD$2.60
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy