Product Details
Wiki & Learn
Reviews
Download PDF

Description

The Weather Station Crossarm Bracket is specially designed for the SenseCAP ONE weather station. Simply install makes the weather station firmly and stable on the pole or wherever you want to put it. It is compatible with the S200/S500/S700/S800/S900/S1000 and whole all-in-one weather station.

Feature

  • Easy to install: The SenseCAP ONE weather station can be fixed simply by tightening the screws.
  • Sturdy and durable: Keep weather stations on poles or flat surfaces outdoors for a long time
  • Waterproof and anti-corrosion: Surface paint coating prevents the bracket from rusting and corrosion

Descripution

The Weather Station Crossarm Bracket is specially designed for the SenseCAP ONE weather station. Simply install makes the weather station firmly and stable on the pole or wherever you want to put it.

It is compatible with the  S200/S500/S700/S800/S900/S1000 and whole all-in-one weather station.

 

Specifications

Material

Mounting bracket: Q235 carbon steel

Color

White

Part List

Mounting bracket

1

 

Certification

HSCODE9031900090
USHSCODE9031902100
UPC
EUHSCODE9013101000
COOCHINA

Weather Station Crossarm Bracket

SKU 110991806

The Weather Station Crossarm Bracket is specially designed for the SenseCAP ONE weather station. Simply install makes the weather station firmly and stable on the pole or wherever you want to put it. It is compatible with the S200/S500/S700/S800/S900/S1000 and whole all-in-one weather station.

USD$19.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy