Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Comprehensive 6-parameter Measurement

The S600-A is equipped with multiple sensors measuring crucial parameters for gathering a wealth of environmental data, including air temperature, relative humidity, barometric pressure, wind speed, wind direction and light intensity.

Industrial-level Design

Wide operating temperature range from -40°C to +85°C and High Protection Rating of IP66

Versatile Output Interface

The S600-A offers 2 common and reliable output interfaces, namely RS485 (supports MODBUS-RTU protocol) and SDI-12.

Thermostatically-controlled Heating System

This heating system is thermostatically controlled, ensuring that the device can maintain its normal working state and accurate measurement capabilities at extremely cold temperatures.

Powerful Components

  • Long Cable for Mounting: A 3-meter cable is provided for pole mounting,
  • Accuracy-enhancing Shields: Radiation shields are equipped which minimize the impact of external factors on the sensor's readings.
  • Advanced Wind Sensors: It uses ultrasonic wind speed and direction sensors without movable components. This design with bird-proof structure not only reduces the risk of mechanical wear and tear but also improves the durability and accuracy of wind measurement.

Reliable and High Standard Test Performance

Specification

General Specification

Specification

Parameter

Measurement parameters

Air temperature(℃)

Relative humidity(%)

Barometric pressure(Pa)

Wind speed(m/s)

Wind direction(°)

Light intensity(Lux)

Interface

M12 connector

Communication Protocol

RS485(Modbus-RTU)/SDI-12/ASCII

Power Supply

12V~24V

24V(Heating power supply)

Power Consumption

0.4W(heating 21W)

Cable Length

3m

Ambient Condition

 

IP Rating

IP66

Operation Temperature

-40 °C ~ + 85 °C

Humidity

0 ~ 100%RH(no condensation)

Mechanical

 

Dimension

140x140x320mm

Weight

1470g

Certification

 

RoHS

 

 

Technical Parameters

Measurement parameter

Principle

Range

Resolution

Accuracy

Air temperature(℃)

-

- 40 °C ~ + 85 °C

0.01 ℃

± 0.1℃

Relative humidity(%)

-

0 ~ 100% RH

0.01% RH

± 1.5% RH

Barometric pressure(Pa)

-

300 ~ 1250 hPa

10 Pa

± 50 Pa

Wind speed(m/s)

Ultrasonic

0~60 m/s standard range

0~75m/s extended range

Up to 80m/s withstand range

0.1 m/s

±0.3m/s(≤10m/s);

±3% (10m/s ~ 50m/s)

±5% (>50m/s)

 

Wind direction(°)

Ultrasonic

0 ~ 360 °

0.1°

± 3.0°

Light intensity

-

0~200000 Lux

5Lux

±5%

Hardware Overview

Wire Connection

The equipment uses M12 connectors with an 8-core specification. Cables in 8 different colors are used to supply power to the equipment and for data communication.

The bottom wire outlet is 3m. There is a six-core wire cable, including wires in colors of white, brown, green, yellow, gray, pink, blue and red.

The SenseCAP ONE series supports connection to various data acquisition devices, Programmable Logic Controllers (PLCs) or Host Computers via RS485, ASCII and SDI-12 protocols.

 

SenseCAP ONE Series Comparison

Application

Smart Agriculture: Serves as a compact agriculture and farm weather station, providing localized weather, rainfall, wind, and solar radiation data to support irrigation scheduling, crop management, and daily farm operations.

Smart City: Provides localized weather data for environmental monitoring, public infrastructure management, and weather-aware urban operations.

Power Transmission: Monitors wind, rainfall, temperature, and other local weather conditions around transmission infrastructure to support inspection and operational planning.

Renewable Energy: Measures solar radiation and surrounding weather conditions to support the monitoring and operation of solar and other renewable energy sites.

Transportation and Traffic: Supplies real-time local weather measurements for roads, transport facilities, and traffic management systems operating under changing outdoor conditions.

LoRaWAN Application

Certification

HSCODE9031809090
USHSCODE9031808085
UPC
EUHSCODE9013101000
COOCHINA

Part List

component name

quantity

SenseCAP S600-A 6-in-1 Compact Weather Station

x 1

M12 8-pin communication cable

x 1

USB Type-C cable

x 1

Screw

x 6

Flat washer

x 1

SenseCAP S600-A 6-in-1 Compact Weather Station

SKU 101991232

It can measures air temperature, relative humidity, barometric pressure, wind speed, wind direction (ultrasonic) and light intensity. It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.

Use it with SenseCAP LoRaWAN Data Logger or SenseCAP 4G Data Logger.

 

USD$584.00
$649.00
Save $65.00(10%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy