
What is the difference between S700, S700-B and S700-A?
| Global solar radiation | Sunshine duration | Light Intensity | Rainfall Intensity |
S700 | × | × | √ | Optical |
S700-C | √ | √ | × | Radar |
S700-B | √ | √ | × | Optical |
S700-A | × | × | √ | Radar |
General Parameters | |
Parameters Measured | air temperature, relative humidity, barometric pressure, wind speed, wind direction,rainfall intensity and light intensity |
Protocol | RS485 (MODBUS-RTU) / SDI-12 |
Power Supply | 12V~24V 24V(Heating power supply) |
Cable Length | 3m |
Operating Temperature & Humidity | -40 °C ~ + 85 °C, 0 ~ 100%RH |
IP Rating | IP66 |
Device Weight | 2kg |
Air Temperature | |
Range | - 40 °C ~ + 85 °C |
Accuracy | ± 0.1℃ |
Resolution | 0.01 ℃ |
Air Humidity | |
Range | 0 ~ 100% RH |
Accuracy | ± 1.5% RH |
Resolution | 0.01% RH |
Barometric Pressure | |
Range | 300 ~ 1250 hPa |
Accuracy | ± 50 Pa |
Resolution | 10 Pa |
Wind Speed (Ultrasonic) | |
Range | 0~60 m/s standard range 0~75m/s extended range Up to 80m/s withstand range |
Accuracy | ±0.3m/s(≤10m/s); ±3% (10m/s ~ 50m/s) ±5% (>50m/s) |
Resolution | 0.1 m/s |
Wind Direction (Ultrasonic) | |
Range | 0 ~ 360 ° |
Accuracy | ± 3.0° |
Resolution | 0.1° |
Rainfall Intensity (Optical) | |
Range | 0 ~ 200 mm/h |
Accuracy | ± 10% |
Resolution | 0.2 mm/h |
Light Intensity | |
Range | 0 ~ 200,000 Lux |
Accuracy | ± 5% of reading |
Resolution | 5 Lux |
Smart Agriculture, Smart City, Power Transmission, Renewable Energy, Transportation and Traffic
Today, data on localized weather, known as microclimates, is the new frontier for more precise and accurate weather forecasting. As a result, the collection of weather data is becoming increasingly smaller and gridded. In light of this, weather sensors, which are the most convenient means of collecting weather data, are seeing a rise in demand.
SenseCAP ONE is a series of all-in-one compact weather sensors, that integrate multiple sensors into this compact device, monitoring up to 10 weather parameters: air temperature, air humidity, atmospheric pressure, light intensity, wind speed, wind direction, precipitation, PM 2.5, PM 10, and CO2.
The SenseCAP ONE series uses the RS485 (MODBUS-RTU) / SDI-12 communication protocol. Hence, the SenseCAP ONE compact weather sensor can be used with any data logger that supports RS485 (MODBUS-RTU) / SDI-12.
We offer the SenseCAP S2100 - LoRaWAN® Data Logger - Seeed Studio and Sensor Hub industrial-grade 4G Data Logger with MODBUS-RTU RS485 protocol - Seeed Studio suitable for SenseCAP ONE series weather sensors, you can transmit the sensor data to public LoRaWAN® network servers(Helium, TTN, etc.,) or private servers.
SenseCAP ONE All-in-one Compact Weather Sensor | x1 |
M12 8-pin communication cable (default length 3-meter hook-up wire and there is a waterproof aviation connector type to choose from when working with SenseCAP SensorHub datalogger. If the aviation connector is not needed, cut it off by yourself) | x1 |
USB Type-C cable, for configuring devices | x1 |
Screw | x6 |
Flat washer (to open the configuration port) | x1 |
S700 7-in-1 Compact Weather Sensor measures air temperature, relative humidity, barometric pressure, light intensity, rainfall (optical), wind speed, and wind direction (ultrasonic). It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.
Use it with SenseCAP LoRaWAN Data Logger or SenseCAP 4G Data Logger.